Electrical specifications at 25°C.
Part number
1
(Hover for schematics)
|
Inductance (µH)
2
(Tolerance: ±20%) |
DCR max (Ω) 3 |
Isolation Voltage (V) |
Leakage Inductance (nH) 5 |
Turns Ratio |
---|---|---|---|---|---|
MSD1278-683MLD | 68 | 0.21 | 500 | 880 | 1 : 1 |
Part number
1
(Hover for schematics)
|
Inductance (µH)
2
(Tolerance: ±20%) |
DCR max (Ω) 3 | SRF typ (MHz) 4 | Coupling coefficient |
Leakage Inductance (nH) 5 |
Isat (A) 6 | Irms (A) | |
---|---|---|---|---|---|---|---|---|
both windings 7 | one winding 8 | |||||||
MSD1278-683MLD | 68 | 0.21 | 5.0 | 0.99 | 880 | 4.1 | 1.4 | 1.9 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
500 | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 16 | 4 | 2 | 8,7 | 0,5 |