Product series | Inductance | Length (mm) | Width (mm) | Height (mm) | ||
---|---|---|---|---|---|---|
![]() |
MSD7342 | 2.5 µH — 1000 µH | 7.5 | 7.5 | 4.6 | View Series |
![]() |
MSD1048 | 2.2 µH — 220 µH | 10.3 | 10.3 | 5.0 | View Series |
![]() |
MSD1260 | 4.7 µH — 1000 µH | 12.3 | 12.3 | 6.0 | View Series |
![]() |
MSD1278 | 4.7 µH — 1000 µH | 12.3 | 12.3 | 8.05 | View Series |
![]() |
JA4590 | 22 µH | 15.3 | 15.3 | 14.2 | View Series |
![]() |
MSD1583 | 10 µH — 1000 µH | 15.5 | 15.5 | 8.6 | View Series |
![]() |
MSD1514 | 2.5 µH — 1000 µH | 15.5 | 15.5 | 14.2 | View Series |