LPD

Coilcraft LPD Family surface-mount 1:1 coupled power inductors are ideal for Flyback, SEPIC, Cuk, Zeta and other applications. Their compact, low-profile design and magnetic shielding make them ideal for high-density circuits.
  • Low-profile design with smaller footprint than MSD Family
  • Ideal for Flyback, SEPIC, Ćuk, Zeta and other applications
  • Can also be used as common mode chokes
  • Magnetically shielded to minimize EMI

Series in this family

Product series Inductance Length (mm) Width (mm) Height (mm)
LPD3015 390 nH 330 µH 3.08 3.08 1.4 View Series
LPD4012 330 nH 330 µH 4.02 4.02 1.2 View Series
LPD5010 680 nH 220 µH 4.8 4.8 0.9 View Series
LPD5030 570 nH 1000 µH 4.8 4.8 2.9 View Series
MA5401 220 µH 4.8 4.8 3.0 View Series
LPD6235 6.8 µH 2000 µH 6.0 6.0 3.5 View Series