Electrical specifications at 25°C.
Part number
1
(Hover for schematics)
|
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 |
Isolation Voltage (V) |
Turns Ratio | |
---|---|---|---|---|---|
typ | max | ||||
LPH8045-682MR_ | 6.8 | 208 | 223 | 200 | 1 : 1 |
LPH8045-822MR_ | 8.2 | 228 | 250 | 200 | 1 : 1 |
LPH8045-103MR_ | 10 | 241 | 261 | 200 | 1 : 1 |
LPH8045-153MR_ | 15 | 306 | 331 | 200 | 1 : 1 |
LPH8045-223MR_ | 22 | 390 | 395 | 200 | 1 : 1 |
Part number
1
(Hover for schematics)
|
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (mA) 6 | |||
---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | ||||
LPH8045-682MR_ | 6.8 | 208 | 223 | 31.0 | 3.3 | 3.7 | 3.9 | 1300 |
LPH8045-822MR_ | 8.2 | 228 | 250 | 27.4 | 3.0 | 3.4 | 3.7 | 1260 |
LPH8045-103MR_ | 10 | 241 | 261 | 25.0 | 2.7 | 3.1 | 3.4 | 1210 |
LPH8045-153MR_ | 15 | 306 | 331 | 18.9 | 2.3 | 2.7 | 2.9 | 1090 |
LPH8045-223MR_ | 22 | 390 | 395 | 15.0 | 1.7 | 1.9 | 2.1 | 890 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
250 | 1000* | 178/330 | 60/100 | 13 | 14,4 | 8,4 | 16 | 12 | 4 | 2 | 4,95 | 0,28 |