Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

“Unicoil” 5 mm

Tunable RF Inductors

RoHS compliant
  • Windings are precision molded into plastic for mechanical and electrical stability
  • Tuning is done by means of an aluminum core
  • Optional plated brass shield cans with solderable tabs provide integral shielding
  • 165 series offers intermediate L values to the 164 and higher SRF ratings
  • Samples of all values are available in Coilcraft Designer's Kit M305
  • Tune with our handy 3-in-1 “TriTuner” tuning wrench
  • RoHS-compliant. Terminations: Leads – Tin-silver over copper
    Shield can tabs – Tin-silver over nickel over brass

Buy Now:
Count Unit price
1 $3.67
100 $2.91
250 $2.10
500 $1.54
1000 $1.11
2500 $0.55
5000 $0.35

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Designer's Kit:
Kit Values Price
M305 38 (2 of each) $60.00

Specifications

Electrical specifications 25°C.

Unshielded

Part number 1 Color Turns Inductance (nH) 2 Test frequency
(MHz)
Q min
at L nom 3
SRF min (MHz)
No core
nom
min 4 max 5
164-01A06L Brown 19 16 19 150 145 2000
164-02A06L Red 34 26 34 150 138 1260
164-03A06L Orange 55 38 55 150 130 960
164-04A06L Yellow 77 52 77 150 119 850
164-05A06L Green 101 65 99 150 108 770
164-06A06L Blue 128 83 126 100 107 730
164-07A06L Violet 156 97 150 100 106 640
164-08A06L Gray 183 112 178 100 100 570
164-09A06L White 216 131 190 100 100 540
164-10A06L Black 10½ 248 148 223 100 92 490
164-11A06L Brown 11½ 281 170 246 100 92 360
165-00A06L Black ½ 9.0 9.0 9.0 150 147 6000
165-01A06L Brown 18 15 18 150 145 2850
165-02A06L Red 32 25 32 150 143 1860
165-03A06L Orange 48 33 45 150 138 1410
165-04A06L Yellow 64 43 60 150 133 1130
165-05A06L Green 83 54 78 150 125 820
165-06A06L Blue 103 68 90 150 120 800
165-07A06L Violet 122 79 105 150 115 770

Shielded

Part number 1 Color Turns Inductance (nH) 2 Test frequency
(MHz)
Q min
at L nom 3
SRF min (MHz)
No core
nom
min 4 max 5
164-01A06SL Brown 16 14 16 150 124 2100
164-02A06SL Red 27 22 27 150 108 1300
164-03A06SL Orange 41 32 41 150 92 1100
164-04A06SL Yellow 56 43 56 150 86 940
164-05A06SL Green 71 53 71 150 80 980
164-06A06SL Blue 88 65 80 150 79 800
164-07A06SL Violet 105 76 101 100 75 750
164-08A06SL Gray 122 87 117 100 74 580
164-09A06SL White 141 100 134 100 71 550
164-10A06SL Black 10½ 160 113 150 100 69 490
164-11A06SL Brown 11½ 179 127 164 100 69 400
165-00A06SL Black ½ 9.0 9.0 9.0 150 138 6000
165-01A06SL Brown 16 14 16 150 124 2570
165-02A06SL Red 25 21 25 150 110 1670
165-03A06SL Orange 35 28 33 150 104 1230
165-04A06SL Yellow 46 35 41 150 97 1150
165-05A06SL Green 57 43 50 150 92 820
165-06A06SL Blue 68 52 59 150 86 800
165-07A06SL Violet 80 60 70 150 85 770
Notes
  1. To order fixed inductance parts without cores, eliminate the “A06”, e.g. 164-01L.
  2. Inductance readings taken on Agilent/HP 4286A impedance analyzer with 16092A spring clip fixture.
  3. Q measured on Agilent/HP 4286A with 16092A fixture, direct connected to Agilent/HP 4342A Q-meter and Meguro MQ-171 Q-meter with 0.5" bus bars.
  4. L min measured with core centered in winding.
  5. L max measured with core halfway out top of form.

Termination:

  • Leads: RoHS compliant tin-silver over copper. Other terminations available at additional cost.
  • Shield can tabs: Tin-silver over nickel over brass
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C
Storage temperature range:
Component: –40°C to +85°C
Packaging tubes: –40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Q versus Frequency (Shielded)

Q versus Frequency (Shielded)

Q versus Frequency (Shielded)

Q versus Frequency (Shielded)

Q versus Frequency (Unshielded)

Q versus Frequency (Unshielded)

Q versus Frequency (Unshielded)

Q versus Frequency (Unshielded)

Physical characteristics

Unshielded Styles

uni5un.gif
 

Shielded Styles

uni5sh.gif

General specification

Core Material:
Aluminum, 0.187″ (4.75 mm) long
Weight:
164 series unshielded: 0.16 – 0.31 g; with shield can: 0.45 – 0.60 g; 165 series unshielded: 0.15 – 0.25 g; with shield can: 0.43 – 0.54 g
Packaging:
50 parts per tube

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Wave solder only. Recommended maximum board surface temperature of 168°C (334°F) for no more than three seconds. Pre-heating is recommended to minimize time over the solder nozzle.
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series