Electrical specifications at 25°C.
Part number 1 |
Inductance (nH)
2
(Tolerance: ±20%) |
Impedance typ (Ω) | SRF typ (MHz) 3 | DCR max (mΩ) 4 | Irms (mA) | Color code 8 | |||
---|---|---|---|---|---|---|---|---|---|
100 MHz | 900 MHz | at 25°C 5 | at 85°C 6 | at 125°C 7 | |||||
0805RB-121XMRC | 190 | 120 | 2900 | 1000 | 130 | 1200 | 1100 | 640 | Black |
A max | B max | C max | D ref | E | F | G | H | I | J | |
---|---|---|---|---|---|---|---|---|---|---|
0.09 | 0.068 | 0.060 | 0.02 | 0.05 | 0.014 | 0.054 | 0.07 | 0.04 | 0.03 | inches |
2,29 | 1,73 | 1,52 | 0,51 | 1,27 | 0,36 | 1,37 | 1,78 | 1,02 | 0,76 | mm |
Height dimension (C) is before optional solder application.
For maximum height dimension including solder, add 0.006 in / 0,152 mm.
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
2000 | 7500* | 178/330 | 60/100 | 13 | 14,4 | 8,4 | 8 | 4 | 4 | 2 | 1,65 | 0,23 |