Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±5%) |
Impedance typ (Ω) | SRF typ (MHz) 3 | DCR max (Ω) 4 | Irms (mA) 5 | Color code 6 | |
---|---|---|---|---|---|---|---|
100 MHz | 900 MHz | ||||||
0805AF-111XJR_ | 0.11 @ 7.9 MHz | 65.6 | 793 | 1260 | 0.05 | 940 | Brown |
0805AF-681XJR_ | 0.68 @ 7.9 MHz | 387 | 2451 | 425 | 0.30 | 660 | Orange |
0805AF-102XJR_ | 1.0 @ 7.9 MHz | 638 | 1441 | 355 | 0.39 | 650 | Yellow |
0805AF-122XJR_ | 1.2 @ 7.9 MHz | 772 | 1423 | 375 | 0.64 | 440 | Brown |
0805AF-152XJR_ | 1.5 @ 7.9 MHz | 942 | 1519 | 285 | 0.74 | 390 | Green |
0805AF-182XJR_ | 1.8 @ 7.9 MHz | 1153 | 1515 | 300 | 0.98 | 370 | Blue |
0805AF-222XJR_ | 2.2 @ 7.9 MHz | 7069 | 675 | 105 | 0.98 | 350 | Brown |
0805AF-272XJR_ | 2.7 @ 7.9 MHz | 2807 | 26.1 | 100 | 1.16 | 320 | Violet |
0805AF-332XJR_ | 3.3 @ 7.9 MHz | 6180 | 415 | 85.0 | 1.20 | 330 | Gray |
0805AF-472XJR_ | 4.7 @ 7.9 MHz | 1259 | 642 | 55.0 | 1.50 | 280 | Black |
0805AF-682XJR_ | 6.8 @ 7.9 MHz | 1092 | 1010 | 37.0 | 1.90 | 240 | Brown |
0805AF-103XJR_ | 10 @ 2.5 MHz | 675 | 149 | 26.0 | 2.20 | 230 | Red |
0805AF-153XJR_ | 15 @ 2.5 MHz | 485 | 283 | 20.0 | 4.25 | 150 | Yellow |
0805AF-223XJR_ | 22 @ 2.5 MHz | 696 | 542 | 21.0 | 6.70 | 120 | Green |
A max | B max | C max | D ref | E | F | G | H | I | J | |
---|---|---|---|---|---|---|---|---|---|---|
0.09 | 0.068 | 0.060 | 0.02 | 0.05 | 0.016 | 0.04 | 0.07 | 0.04 | 0.03 | inches |
2,29 | 1,73 | 1,52 | 0,51 | 1,27 | 0,41 | 1,02 | 1,78 | 1,02 | 0,76 | mm |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
2000 | 178 | 60 | 13 | 14,4 | 8,4 | 8 | 4 | 4 | 2 | 1,65 | 0,23 |