The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Kit | Values | Price |
---|---|---|
C439 | 27 (10 of each) | $70.00 |
Electrical specifications at 25°C.
Part number 1 |
Inductance (nH)
2
(Tolerance: ±5%) |
Impedance typ (Ω) | SRF typ (MHz) 3 | DCR max (Ω) 4 | Irms (A) 5 | Color code 6 | |
---|---|---|---|---|---|---|---|
100 MHz | 900 MHz | ||||||
0603AF-151XJRW | 151 | 87.6 | 960 | 1050 | 0.093 | 1.50 | Yellow |
A max | B max | C max | D | E | F | G | H | I | J | |
---|---|---|---|---|---|---|---|---|---|---|
0.071 | 0.044 | 0.036 | 0.015 | 0.030 | 0.013 | 0.034 | 0.040 | 0.025 | 0.025 | inches |
1,80 | 1,12 | 0,91 | 0,38 | 0,76 | 0,33 | 0,86 | 1,02 | 0,64 | 0,64 | mm |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | T | ![]() |
2000 | 10000* | 178/330 | 60/100 | 13 | 14,4 | 8,4 | 8 | 4 | 4 | 2 | 1,0 |