Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

026011F (0703) Series

Optimized Wirewound Ferrite Beads

RoHS compliant halogen free
Our 026011F (0603) Series wirewound ferrite beads achieve even higher optomized impedance and lower DCR than our 0201AF Series in a slightly taller height, still only 0.55 mm max. Ferrite construction and heavy gage wire means high current handling for 0201 size. Extremely low DCR assures lowest insertion loss for high efficiency in mobile applications. These tiny beads eliminate noise in small power supplies and provide isolation of RF signals.
  • Optimized 0201 size – 0.7 × 0.3 × 0.55 mm high
  • High impedance for RF isolation in cellular applications
  • Higher inductance values than other 0201 inductors – up to 560 nH
  • Ferrite construction for high current handling

Buy Now:

The part number you have selected is not available through our online store.

Please click the "Request Quote" button for pricing and more information.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
C474 7 (20 of each) $45.00

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2
(Tolerance: ±5%)
Impedance typ (Ω) SRF typ (GHz) 3 DCR max (Ω) 4 Irms (mA) 5
100 MHz 900 MHz
026011F-270XJRW 27 16.60 133.70 3.9 0.125 480
026011F-720XJRW 72 42.10 353.70 2.6 0.460 210
026011F-101XJRW 100 59.20 506.10 2.3 0.570 200
026011F-151XJRW 150 91.52 747.20 1.8 0.680 190
026011F-271XJRW 270 154.40 1434.00 1.6 1.300 130
026011F-431XJRW 430 253.00 2507.00 1.1 2.100 100
026011F-561XJRW 560 320.50 3435.00 1.0 3.100 90
Notes
  1. When ordering, please specify packaging code: e.g. 026011F-561XJRY
  2. Inductance measured at 7.9 MHz using a Coilcraft SMD-F test fixture and Coilcraft-provided correlation pieces with an Agilent/HP 4286 impedance analyzer.
  3. SRF measured using an Agilent/HP 8753D network analyzer and a Coilcraft SMD-D test fixture.
  4. DCR measured at 25°C on a Keithley 580 Micro-ohmmeter (or equivalent) and a Coilcraft CCF1192 test fixture. For other operating temperatures, use this DCR at Temperature calculator.
  5. Irms: Current that causes a 15°C temperature rise from 85°C ambient. This information is for reference only and does not represent absolute maximum ratings. Because of their open construction, these parts will not saturate. Because of their open construction, these parts will not saturate.

Termination:

  • RoHS compliant, matte tin over nickel over silver platinum-glass frit.

Packaging:

  • W = 7″ machine-ready reel. EIA-481 punched paper tape (2000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • Y = 7″ machine-ready reel. EIA-481 punched paper tape (10,000 parts per full reel).
  • U = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from U to W.
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +85°C with Irms current
Storage temperature range:
Component: –40°C to +100°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+100°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs. Frequency

Impedance vs. Frequency

Physical characteristics

026011fd.gif
 
A max B max C max D E F G H
026011F-270 All Others
0.030 0.015 0.013 0.022 0.0110 0.005 0.010 0.016 0.014 inches
0,76 0,38 0,33 0,55 0,28 0,13 0,25 0,41 0,36 mm

Tape and Reel specification

tapereel_pa.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 7" (178 mm) A B C D E W P Po P1 T part_or_i.gif
2000 10,000* 178 100 13 14,4 8,4 8 2 4 2 0,68
* Special order

General specification

Core Material:
Ferrite
Weight:
0.9 – 1.1 mg

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series