Electrical specifications at 25°C.
Part number 1 |
Inductance (nH)
2
(Tolerance: ±10%) |
Impedance typ (Ω) | SRF typ (MHz) 3 | DCR max (Ω) 4 | Irms (mA) 5 | |
---|---|---|---|---|---|---|
100 MHz | 900 MHz | |||||
0201AF-201XKR_ | 200 | 118.60 | 1089.00 | 1700 | 1.250 | 110 |
A max | B max | C max | D | E | F | G | |
---|---|---|---|---|---|---|---|
0.023 | 0.014 | 0.018 | 0.004 | 0.009 | 0.007 | 0.018 | inches |
0,58 | 0,36 | 0,46 | 0,10 | 0,23 | 0,18 | 0,46 | mm |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
2000 | 178 | 100 | 13 | 14,4 | 8,4 | 8 | 2 | 4 | 2 | NA | 0,68 |