The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Kit | Values | Price |
---|---|---|
P402 | 8 (1 - 2 of each) | $100.00 |
Electrical specifications at 25°C.
Part number | Lines |
Inductance min (mH) |
Leakage Inductance max (µH) |
Irms (A) | DCR max (Ω) 1 |
Isolation Voltage (Vrms) 2 |
---|---|---|---|---|---|---|
P3217-AL | 2 | 0.43 | 10 | 8.1 | 0.012 | 1250 |
Part Number |
Lead |
Weight (g) |
---|---|---|
P3213-AL | 0.051/1,29 | 15.8 |
P3214-AL | 0.051/1,29 | 16.1 |
P3215-AL | 0.051/1,29 | 16.9 |
P3216-AL | 0.051/1,29 | 17.6 |
P3217-AL | 0.040/1,02 | 18.2 |
P3218-AL | 0.051/1,29 | 19.8 |
P3219-AL | 0.051/1,29 | 36.0 |
P3220-AL | 0.051/1,29 | 38.3 |
P3221-AL | 0.051/1,29 | 38.7 |
P3222-AL | 0.051/1,29 | 40.4 |
P3223-AL | 0.040/1,02 | 40.9 |
P3224-AL | 0.051/1,29 | 40.9 |