The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Kit | Values | Price |
---|---|---|
P402 | 8 (1 - 2 of each) | $100.00 |
Electrical specifications at 25°C.
Part number | Lines |
Inductance min (mH) 1 |
Irms (A) | DCR max (Ω) 2 |
Isolation Voltage (Vrms) 3 |
---|---|---|---|---|---|
F5591-AL | 2 | 3.5 | 2.5 | 0.12 | 3750 |
F55XX Series: 25 parts per tray
H70XX Series: 36 parts per tray