Common Mode Line Chokes

High Inductance

RoHS compliant
  • Best possible combination of low cost and high inductance
  • Two series with a variety of current ratings and inductance values
  • Refer to Designing Common Mode Filters for design guidance.
  • RoHS-compliant. Tin-silver over tin over copper terminations.
  • Samples of several values plus other chokes are available in Coilcraft Designer's Kit P402

Buy Now:
Count Unit price
1 $7.09
250 $5.42
500 $4.17
1000 $3.48
2500 $3.03
5000 $2.63

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
P402 8 (1 - 2 of each) $100.00

Specifications

Electrical specifications at 25°C.

F55xx Series

Part number Lines Inductance
min (mH) 1
Irms (A) DCR max (Ω) 2 Isolation
Voltage (Vrms) 3
F5585-AL 2 82 0.25 3.1 3750
F5586-AL 2 34 0.75 1.3 3750
F5587-AL 2 25 1.0 0.86 3750
F5588-AL 2 16 1.3 0.54 3750
F5589-AL 2 8.2 1.5 0.30 3750
F5590-AL 2 6.6 2.0 0.22 3750
F5591-AL 2 3.5 2.5 0.12 3750
F5592-AL 2 1.8 3.0 0.070 3750
F5593-AL 2 1.2 4.0 0.045 3750

H70xx Series

Part number Lines Inductance
min (mH) 1
Irms (A) DCR max (Ω) 2 Isolation
Voltage (Vrms) 3
H7010-AL 2 57 1.0 1.1 3750
H7011-AL 2 35 1.3 0.72 3750
H7012-AL 2 24 1.5 0.47 3750
H7013-AL 2 20 2.0 0.35 3750
H7014-AL 2 7.4 2.5 0.16 3750
H7015-AL 2 5.4 3.0 0.12 3750
H7016-AL 2 4.1 4.0 0.080 3750
H7017-AL 2 2.1 5.0 0.045 3750
H7018-AL 2 0.97 6.0 0.025 3750
H7019-AL 2 0.75 8.0 0.017 3750
Notes
  1. Inductance is minimum per winding, tested at 0.1 Vrms, 20 kHz.
  2. DCR is maximum per winding measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  3. 3750 Vrms, one minute isolation between windings.

Termination:

  • Tin-silver over tin over copper.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +85°C
Storage temperature range:
Component: −40°C to +85°C
Packaging trays: −40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

comohis.gif

Physical characteristics

F55XX Series

comohi3d.gif

 

H70XX Series

h70xxd.gif

 

General specification

Weight:
F55XX Series: 51.3 – 56.7 g
Packaging:

F55XX Series: 25 parts per tray
H70XX Series: 36 parts per tray

Related product series

Related product families