Electrical specifications at 25°C.
Part number | Lines |
Inductance min (mH) 1 |
Irms (mA) | DCR max (Ω) 2 |
Isolation Voltage (Vrms) |
---|---|---|---|---|---|
E3490-AL | 2 | 9.9 | 500 | 0.980 | 3750 |
E3491-AL | 2 | 3.9 | 750 | 0.390 | 3750 |
E3492-AL | 2 | 2.9 | 1000 | 0.270 | 3750 |
E3493-AL | 2 | 2.1 | 1250 | 0.190 | 3750 |
E3494-AL | 2 | 1.1 | 1500 | 0.105 | 3750 |
E3495-AL | 2 | 0.73 | 2000 | 0.069 | 3750 |
E3496-AL | 2 | 0.47 | 2500 | 0.044 | 3750 |
E3497-AL | 2 | 0.30 | 3000 | 0.029 | 3750 |
E3498-AL | 2 | 0.17 | 4000 | 0.016 | 3750 |
Part number | Lines |
Inductance min (mH) 1 |
Irms (mA) | DCR max (Ω) 2 |
Isolation Voltage (Vrms) |
---|---|---|---|---|---|
E3499-AL | 2 | 17 | 500 | 0.980 | 3750 |
E3500-AL | 2 | 6.6 | 750 | 0.390 | 3750 |
E3501-AL | 2 | 4.9 | 1000 | 0.270 | 3750 |
E3502-AL | 2 | 3.6 | 1250 | 0.190 | 3750 |
E3503-AL | 2 | 1.9 | 1500 | 0.105 | 3750 |
E3504-AL | 2 | 1.2 | 2000 | 0.069 | 3750 |
E3505-AL | 2 | 0.80 | 2500 | 0.044 | 3750 |
E3506-AL | 2 | 0.51 | 3000 | 0.029 | 3750 |
E3507-AL | 2 | 0.29 | 4000 | 0.016 | 3750 |