Electrical specifications at 25°C.
Part number | Lines |
Common mode peak impedance (kΩ) |
Inductance min (mH) 1 |
Leakage Inductance max (µH) 2 |
Irms (A) | DCR max (Ω) 3 |
Isolation Voltage (Vrms) 4 |
---|---|---|---|---|---|---|---|
CMT4-32-4L | 2 | 28.15 @ 0.10 MHz | 32.0 | 370 | 4.0 | 0.16 | 1250 |
CMT-1 Series | |||||||
---|---|---|---|---|---|---|---|
Part number |
H max |
L max |
W max |
X ±0.01/0,25 |
Y ±0.01/0,25 |
Lead dia nom |
PC board hole dia |
CMT1-5.0-1 | 1.100/27,9 | 1.210/30,7 | 0.625/15,9 | 0.80/20,3 | 0.40/10,2 | 0.054/1,37 | 0.091/2,32 |
CMT1-8.0-1 | 1.100/27,9 | 1.210/30,7 | 0.625/15,9 | 0.80/20,3 | 0.40/10,2 | 0.054/1,37 | 0.091/2,32 |
CMT1-15.0-1 | 1.155/29,4 | 1.300/33,0 | 0.625/15,9 | 0.80/20,3 | 0.40/10,2 | 0.054/1,37 | 0.091/2,32 |
CMT1-2.5-2 | 1.100/27,9 | 1.210/30,7 | 0.625/15,9 | 0.80/20,3 | 0.40/10,2 | 0.054/1,37 | 0.091/2,32 |
CMT1-4.0-2 | 1.050/26,7 | 1.210/30,7 | 0.625/15,9 | 0.80/20,3 | 0.40/10,2 | 0.054/1,37 | 0.091/2,32 |
CMT1-7.5-2 | 1.155/29,4 | 1.300/33,0 | 0.625/15,9 | 0.80/20,3 | 0.40/10,2 | 0.054/1,37 | 0.091/2,32 |
CMT1-1.3-4 | 1.100/27,9 | 1.210/30,7 | 0.625/15,9 | 0.80/20,3 | 0.40/10,2 | 0.054/1,37 | 0.091/2,32 |
CMT1-2.1-4 | 1.100/27,9 | 1.210/30,7 | 0.625/15,9 | 0.80/20,3 | 0.40/10,2 | 0.054/1,37 | 0.091/2,32 |
CMT1-3.7-4 | 1.125/28.6 | 1.300/33,0 | 0.625/15,9 | 0.80/20,3 | 0.40/10,2 | 0.054/1,37 | 0.091/2,32 |
CMT1-1.0-6 | 1.100/27,9 | 1.210/30,7 | 0.625/15,9 | 0.80/20,3 | 0.40/10,2 | 0.054/1,37 | 0.091/2,32 |
CMT1-1.7-6 | 1.155/29,4 | 1.300/33,0 | 0.625/15,9 | 0.80/20,3 | 0.40/10,2 | 0.054/1,37 | 0.091/2,32 |
CMT1-3.0-6 | 1.200/30,5 | 1.210/30,7 | 0.625/15,9 | 0.80/20,3 | 0.40/10,2 | 0.054/1,37 | 0.091/2,32 |
CMT1-.6-9 | 1.200/30,5 | 1.210/30,7 | 0.625/15,9 | 0.80/20,3 | 0.40/10,2 | 0.042/1,07 | 0.071/1,80 |
CMT1-1.1-9 | 1.300/33.0 | 1.210/30,7 | 0.625/15,9 | 0.80/20,3 | 0.40/10,2 | 0.042/1,07 | 0.071/1,80 |
CMT1-1.9-9 | 1.300/33.0 | 1.400/35,6 | 0.625/15,9 | 0.80/20,3 | 0.40/10,2 | 0.042/1,07 | 0.071/1,80 |
CMT1-.5-12 | 1.200/30,5 | 1.210/30,7 | 0.650/16,5 | 0.80/20,3 | 0.40/10,2 | 0.048/1,22 | 0.081/2,06 |
CMT1-.8-12 | 1.200/30,5 | 1.210/30,7 | 0.650/16,5 | 0.80/20,3 | 0.40/10,2 | 0.048/1,22 | 0.081/2,06 |
CMT1-1.4-12 | 1.300/33,0 | 1.210/30,7 | 0.650/16,5 | 0.80/20,3 | 0.40/10,2 | 0.048/1,22 | 0.081/2,06 |
CMT1-.3-15 | 1.300/33,0 | 1.210/30,7 | 0.625/15,9 | 0.80/20,3 | 0.40/10,2 | 0.054/1,37 | 0.091/2,32 |
CMT1-.6-15 | 1.250/31,8 | 1.210/30,7 | 0.650/16,5 | 0.80/20,3 | 0.40/10,2 | 0.054/1,37 | 0.091/2,32 |
CMT1-1.1-15 | 1.250/31,8 | 1.210/30,7 | 0.700/17,8 | 0.80/20,3 | 0.40/10,2 | 0.054/1,37 | 0.091/2,32 |
CMT-2 Series | |||||||
---|---|---|---|---|---|---|---|
Part number |
H max |
L max |
W max |
X ±0.01/0,25 |
Y ±0.01/0,25 |
Lead dia nom |
PC board hole dia |
CMT2-7.5-1 | 1.100/27,9 | 1.310/33,3 | 0.825/21,0 | 0.90/22,9 | 0.60/15,2 | 0.054/1,37 | 0.091/2,32 |
CMT2-13-1 | 1.300/33,0 | 1.310/33,3 | 0.825/21,0 | 0.90/22,9 | 0.60/15,2 | 0.054/1,37 | 0.091/2,32 |
CMT2-3.8-2 | 1.100/27,9 | 1.310/33,3 | 0.825/21,0 | 0.90/22,9 | 0.60/15,2 | 0.054/1,37 | 0.091/2,32 |
CMT2-6.5-2 | 1.300/33,0 | 1.310/33,3 | 0.825/21,0 | 0.90/22,9 | 0.60/15,2 | 0.054/1,37 | 0.091/2,32 |
CMT2-1.9-4 | 1.100/27,9 | 1.310/33,3 | 0.825/21,0 | 0.90/22,9 | 0.60/15,2 | 0.054/1,37 | 0.091/2,32 |
CMT2-3.3-4 | 1.300/33,0 | 1.310/33,3 | 0.825/21,0 | 0.90/22,9 | 0.60/15,2 | 0.054/1,37 | 0.091/2,32 |
CMT2-1.5-6 | 1.100/27,9 | 1.310/33,3 | 0.825/21,0 | 0.90/22,9 | 0.60/15,2 | 0.054/1,37 | 0.091/2,32 |
CMT2-2.6-6 | 1.400/35,6 | 1.400/35,6 | 0.900/22,9 | 0.90/22,9 | 0.60/15,2 | 0.054/1,37 | 0.091/2,32 |
CMT2-.9-9 | 1.200/30,5 | 1.310/33,3 | 0.825/21,0 | 0.90/22,9 | 0.60/15,2 | 0.042/1,07 | 0.071/1,80 |
CMT2-1.5-9 | 1.250/31,8 | 1.250/31,8 | 0.825/21,0 | 0.90/22,9 | 0.60/15,2 | 0.042/1,07 | 0.071/1,80 |
CMT2-.7-12 | 1.200/30,5 | 1.250/31,8 | 0.825/21,0 | 0.90/22,9 | 0.60/15,2 | 0.048/1,22 | 0.081/2,06 |
CMT2-1.2-12 | 1.200/30,5 | 1.250/31,8 | 0.825/21,0 | 0.90/22,9 | 0.60/15,2 | 0.048/1,22 | 0.081/2,06 |
CMT2-.5-15 | 1.300/33.0 | 1.300/33,0 | 0.825/21,0 | 0.90/22,9 | 0.60/15,2 | 0.054/1,37 | 0.091/2,32 |
CMT2-.8-15 | 1.200/30,5 | 1.250/31,8 | 0.825/21,0 | 0.90/22,9 | 0.60/15,2 | 0.054/1,37 | 0.091/2,32 |
CMT3 Series | |||||||
---|---|---|---|---|---|---|---|
Part number |
H max |
L max |
W max |
X ±0.01/0,25 |
Y ±0.01/0,25 |
Lead dia nom |
PC board hole dia |
CMT3-32-1 | 1.400/35,6 | 1.650/41,9 | 0.925/23,5 | 1.20/30,5 | 0.70/17,8 | 0.054/1,37 | 0.091/2,32 |
CMT3-56-1 | 1.650/41,9 | 1.650/41,9 | 0.925/23,5 | 1.20/30,5 | 0.70/17,8 | 0.054/1,37 | 0.091/2,32 |
CMT3-16-2 | 1.400/35,6 | 1.650/41,9 | 0.925/23,5 | 1.20/30,5 | 0.70/17,8 | 0.054/1,37 | 0.091/2,32 |
CMT3-28-2 | 1.650/41,9 | 1.650/41,9 | 0.925/23,5 | 1.20/30,5 | 0.70/17,8 | 0.054/1,37 | 0.091/2,32 |
CMT3-8-4 | 1.350/34,3 | 1.650/41,9 | 0.925/23,5 | 1.20/30,5 | 0.70/17,8 | 0.054/1,37 | 0.091/2,32 |
CMT3-14-4 | 1.700/43,2 | 1.650/41,9 | 0.950/24,1 | 1.20/30,5 | 0.70/17,8 | 0.054/1,37 | 0.091/2,32 |
CMT3-6.6-6 | 1.400/35,6 | 1.600/40,6 | 0.925/23,5 | 1.20/30,5 | 0.70/17,8 | 0.054/1,37 | 0.091/2,32 |
CMT3-11.5-6 | 1.700/43,2 | 1.650/41,9 | 0.925/23,5 | 1.20/30,5 | 0.70/17,8 | 0.054/1,37 | 0.091/2,32 |
CMT3-4-9 | 1.400/35,6 | 1.450/36,8 | 0.925/23,5 | 1.20/30,5 | 0.70/17,8 | 0.042/1,07 | 0.071/1,80 |
CMT3-7-9 | 1.760/44,7 | 1.760/44,7 | 0.975/24,8 | 1.20/30,5 | 0.70/17,8 | 0.042/1,07 | 0.071/1,80 |
CMT3-3-12 | 1.700/43,2 | 1.700/43,2 | 0.950/24,1 | 1.20/30,5 | 0.70/17,8 | 0.048/1,22 | 0.081/2,06 |
CMT3-5.2-12 | 1.700/43,2 | 1.700/43,2 | 1.000/25,4 | 1.20/30,5 | 0.70/17,8 | 0.048/1,22 | 0.081/2,06 |
CMT3-2.5-15 | 1.750/44,5 | 1.750/44,5 | 1.000/25,4 | 1.20/30,5 | 0.70/17,8 | 0.054/1,37 | 0.091/2,32 |
CMT3-4.4-15 | 1.700/43,2 | 1.700/43,2 | 1.000/25,4 | 1.20/30,5 | 0.70/17,8 | 0.054/1,37 | 0.091/2,32 |
CMT4 Series | |||||||
---|---|---|---|---|---|---|---|
Part number |
H max |
L max |
W max |
X ±0.01/0,25 |
Y ±0.01/0,25 |
Lead dia nom |
PC board hole dia |
CMT4-72-1 | 2.100/53,3 | 2.100/53,3 | 1.130/28,7 | 1.50/38,1 | 0.90/22,9 | 0.054/1,37 | 0.091/2,32 |
CMT4-125-1 | 2.200/55,9 | 2.150/54,6 | 1.130/28,7 | 1.50/38,1 | 0.90/22,9 | 0.054/1,37 | 0.091/2,32 |
CMT4-36-2 | 2.215/56,3 | 2.150/54,6 | 1.130/28,7 | 1.50/38,1 | 0.90/22,9 | 0.054/1,37 | 0.091/2,32 |
CMT4-62-2 | 2.200/55,9 | 2.150/54,6 | 1.130/28,7 | 1.50/38,1 | 0.90/22,9 | 0.054/1,37 | 0.091/2,32 |
CMT4-19-4 | 2.200/55,9 | 2.180/55,4 | 1.130/28,7 | 1.50/38,1 | 0.90/22,9 | 0.054/1,37 | 0.091/2,32 |
CMT4-32-4 | 2.200/55,9 | 2.180/55,4 | 1.130/28,7 | 1.50/38,1 | 0.90/22,9 | 0.054/1,37 | 0.091/2,32 |
CMT4-15-6 | 2.200/55,9 | 2.180/55,4 | 1.130/28,7 | 1.50/38,1 | 0.90/22,9 | 0.054/1,37 | 0.091/2,32 |
CMT4-26-6 | 2.225/56,5 | 2.180/55,4 | 1.130/28,7 | 1.50/38,1 | 0.90/22,9 | 0.054/1,37 | 0.091/2,32 |
CMT4-10-9 | 2.200/55,9 | 2.180/55,4 | 1.130/28,7 | 1.50/38,1 | 0.90/22,9 | 0.042/1,07 | 0.071/1,80 |
CMT4-17-9 | 2.280/57,9 | 2.250/57,2 | 1.150/29,2 | 1.50/38,1 | 0.90/22,9 | 0.042/1,07 | 0.071/1,80 |
CMT4-7.5-12 | 2.200/55,9 | 2.250/57,2 | 1.130/28,7 | 1.50/38,1 | 0.90/22,9 | 0.048/1,22 | 0.081/2,06 |
CMT4-13-12 | 2.250/57,2 | 2.300/58,4 | 1.130/28,7 | 1.50/38,1 | 0.90/22,9 | 0.048/1,22 | 0.081/2,06 |
CMT4-6-15 | 2.250/57,2 | 2.250/57,2 | 1.150/29,2 | 1.50/38,1 | 0.90/22,9 | 0.054/1,37 | 0.091/2,32 |
CMT4-10-15 | 2.280/57,9 | 2.300/58,4 | 1.130/28,7 | 1.50/38,1 | 0.90/22,9 | 0.054/1,37 | 0.091/2,32 |