Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

Combination Line Filter Choke

RoHS compliant
  • Combines common and differential mode filtering in a single component
  • Can eliminate two extra filter chokes compared to standard common mode choke
  • Special windings and materials provides better filtering performance than common mode chokes or a single winding inductor alone
  • Refer to Designing Common Mode Filters for design guidance.
  • RoHS-compliant. Tin-silver over tin over copper terminations.

Buy Now:
Count Unit price
1 $11.93
250 $10.33
500 $9.03
1000 $7.65

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number Lines Common mode
peak impedance (kΩ)
Inductance
typ 1
Irms (A) 2 DCR max (Ω) 3 Isolation
Voltage (Vrms) 4
Common mode (mH) Differential mode (µH)
P3717-AL 2 597.7 @ 0.19 MHz 25 1000 3.0 0.30 1500
Q4007-AL 2 301.9 @ 0.65 MHz 4.5 150 5.0 0.06 1500
Q4018-AL 2 43.3 @ 1.2 MHz 1.5 35 10.0 0.02 1500
Notes
  1. Inductance measured at 15.75 kHz, 1.0 Vrms, 0 Adc.
  2. Current that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
  3. DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  4. Isolation (hipot) measured for one minute.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C
Storage temperature range:
Component: –40°C to +85°C
Tray packaging: –40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Attenuation (Ref: 50 Ohms)

Typical Impedance

Schematics

schematic.png

Physical characteristics

p3717d.png

General specification

Core Material:
Ferrite
Weight:
100 – 113 g
Packaging:
30 per tray (after 5/09); 16 per tray (prior to 6/09)

Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series

Related product families