Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

ZE2401-AE

RoHS compliant

For more information and specification about the part.

Go to series
Buy Now:

The part number you have selected is not available through our online store.

Please click the "Request Quote" button for pricing and more information.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1 Lines Common mode
peak impedance (kΩ)
Cutoff
frequency (GHz) 2
Common mode
attenuation typ (dB)
Inductance
min (nH) 3
Irms (mA) 4 DCR max (Ω) 5 Isolation
Voltage (Vrms) 6
10 MHz 100 MHz 500 MHz
ZE2401-AE_ 2 0.16 @ 3.0 GHz 5.0 1.5 5.3 7.1 30 100 0.35 250
Notes
  1. When ordering, please specify packaging code: e.g. ZE2401-AEC
  2. Frequency at which the differential mode attenuation equals –3 dB.
  3. Inductance measured at 100 MHz, with windings connected in parallel, using an Agilent/HP 4286A impedance analyzer and a Coilcraft SMD-A fixture.
  4. Irms: Current per winding that causes a 15°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
  5. DCR is specified per winding at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  6. 250 Vrms, 1 minute interwinding isolation (hipot).

Termination:

  • Matte tin over nickel over silver-palladium-glass frit.

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (2000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (7500 parts per full reel).
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +125°C with Irms current.
Storage temperature range:
Component: –40°C to +140°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
140°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Typical Attenuation (Ref: 50 Ohms)

Typical Impedance vs Frequency

Schematics

schematic.png

Physical characteristics

0805usbfd.gif
dims_inches_mm.gif

Tape and Reel specification


tapereel_pl.gif


 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_i.gif
2000 7500* 178/330 60/100 13 14,4 8,4 8 4 4 2 1,295 0,23
*Special order

General specification

Core Material:
Ferrite
Weight:
14.7 – 15.5 mg
Packaging:
2000/7″ reel; 7500/13″ reel; Plastic tape: 8 mm wide, 0.23 mm thick, 4 mm pocket spacing, 1.295 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series