Electrical specifications at 25°C.
Part number 1 | Lines |
Common mode peak impedance (kΩ) |
Cutoff frequency (GHz) 2 |
Common mode attenuation typ (dB) |
Inductance min (nH) 3 |
Irms (mA) 4 | DCR max (Ω) 5 |
Isolation Voltage (Vrms) 6 |
||
---|---|---|---|---|---|---|---|---|---|---|
10 MHz | 100 MHz | 500 MHz | ||||||||
1206USB-371ML_ | 2 | 0.21 @ 3.0 GHz | 2.7 | 1.2 | 4.8 | 8.1 | 31 | 1000 | 0.10 | 250 |
1206USB-102ML_ | 2 | 0.36 @ 1.9 GHz | 2.2 | 3.8 | 9.0 | 13.3 | 66 | 850 | 0.14 | 250 |
1206USB-172ML_ | 2 | 0.55 @ 1.5 GHz | 2.1 | 5.0 | 12.4 | 18.0 | 107 | 700 | 0.18 | 250 |
1206USB-262ML_ | 2 | 0.76 @ 1.1 GHz | 2.0 | 6.1 | 15.3 | 21.0 | 161 | 600 | 0.22 | 250 |
1206USB-372ML_ | 2 | 1.11 @ 1.1 GHz | 1.2 | 9.1 | 18.5 | 24.4 | 226 | 600 | 0.26 | 250 |
1206USB-532ML_ | 2 | 1.45 @ 0.93 GHz | 0.78 | 10.9 | 21.4 | 26.3 | 319 | 600 | 0.30 | 250 |
1206USB-672ML_ | 2 | 1.67 @ 0.81 GHz | 0.75 | 13.9 | 23.4 | 28.0 | 412 | 500 | 0.34 | 250 |
1206USB-872ML_ | 2 | 1.78 @ 0.50 GHz | 0.53 | 16.3 | 25.3 | 29.4 | 510 | 500 | 0.39 | 250 |
1206USB-113ML_ | 2 | 2.24 @ 0.66 GHz | 0.51 | 16.9 | 27.1 | 30.0 | 623 | 500 | 0.44 | 250 |
1206USB-223ML_ | 2 | 3.36 @ 0.34 GHz | 0.22 | 22.4 | 33.1 | 32.3 | 1040 | 120 | 0.85 | 250 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
2000 | 7500* | 178/330 | 60/100 | 13 | 14,4 | 8,4 | 8 | 4 | 4 | 2 | 1,9 | 0,3 |