Electrical specifications at 25°C.
Part number 1 | Lines |
Common mode peak impedance (kΩ) |
Cutoff frequency (MHz) 2 |
Inductance min (µH) 3 |
Irms (A) 4 | DCR max (Ω) 5 |
Isolation Voltage (Vrms) 6 |
---|---|---|---|---|---|---|---|
PFD3215-222ME_ | 2 | 5.05 @ 220 MHz | 300 | 1.7 | 0.57 | 0.265 | 250 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
2000 | 7500* | 178/330 | 60/100 | 13 | 14,4 | 8,4 | 12 | 4 | 4 | 2 | 1,65 | 0,23 |