Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

LPD5030V Series

High-isolation Common Mode Chokes

RoHS compliant halogen free
Coilcraft LPD5030V Series provides both common mode and differential mode filtering in a single low-profile miniature device. It features 1500 Vdc (1000 Vrms) winding-to-winding isolation for higher voltage applications.
  • Miniaure, low-profile CM choke measures only 4.8 mm square and 2.9 mm high
  • 1500 Vdc (1000 Vrms) winding-to-winding isolation
  • Common mode and differential mode filtering in a single device
  • Up to 470 MHz differential mode cutoff frequency
  • UL Certified per File E219588
Refer to Designing Common Mode Filters for design guidance.

Buy Now:
Count Unit price
1 $1.37
375 $1.14
750 $0.78
1500 $0.66
3000 $0.54
6000 $0.50

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1 Lines Common mode
peak impedance (kΩ)
Cutoff
frequency (MHz) 2
Inductance
min (µH) 3
Irms (A) 4 DCR max (Ω) 5 Isolation
Voltage (Vrms) 6
LPD5030V-472MRC 2 7.85 @ 66.0 MHz 410 3.76 1.90 0.322 1000
LPD5030V-682MRC 2 9.20 @ 56.0 MHz 470 5.44 1.55 0.395 1000
LPD5030V-103MRC 2 11.69 @ 40.0 MHz 340 8.00 1.30 0.490 1000
LPD5030V-333MRC 2 25.81 @ 19.0 MHz 240 26.40 0.67 0.895 1000
LPD5030V-154MRC 2 102.70 @ 9.6 MHz 130 120.00 0.31 3.820 1000
LPD5030V-224MRC 2 174.70 @ 7.5 MHz 83.0 176.00 0.24 5.250 1000
Notes
  1. When ordering, please specify termination and packaging codes: e.g. LPD5030V-224MRC
  2. Frequency at which the differential mode attenuation equals 3 dB
  3. Inductance shown for each winding, measured at 100 kHz, 0.1 Vrms, 0 Adc on an Agilent/HP 4284A LCR meter or equivalent.
  4. Irms: Current that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
  5. DCR is for each winding, measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  6. 1000 Vrms, one minute isolation (hipot) between windings.

 

Termination:

  • R = Matte tin over nickel over silver.
  • Q = RoHS tin-silver-copper (95.5/4/0.5)(Special order, added cost)
  • P = non-RoHS tin-lead (63/37)(Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (750 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (2500 parts per full reel).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +85°C with (40°C rise) Irms current
Storage temperature range:
Component: –40°C to +125°C
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+125°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Attenuation (Ref: 50 Ohms)

Impedance vs Frequency

Schematics

lpd5030s.gif

Physical characteristics

lpd5030d.gif 

dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_aj.gif
750 2500* 178/330 60/100 13 18,4 12,4 12 8 4 2 3,1 0,32
* Special order

General specification

Core Material:
Ferrite
Weight:
210 – 225 mg
Packaging:
750/7″ reel; 2500/13″ reel Plastic tape: 12 mm wide, 0.32 mm thick, 8 mm pocket spacing, 3.1 mm pocket depth
Winding to Winding Isolation:
1500 Vdc (1000 Vrms), one minute

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
Recommended Pick & Place Nozzle:
OD: 5 mm; ID: ≤ 2.5 mm
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series