The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Kit | Values | Price |
---|---|---|
D303 | 17 (4 of each) | $75.00 |
Electrical specifications at 25°C.
Part number 1 | Lines |
Common mode peak impedance (kΩ) |
Cutoff frequency (MHz) 2 |
Inductance min (µH) 3 |
Irms (mA) | DCR max (mΩ) 4 |
Isolation Voltage (Vrms) 5 |
---|---|---|---|---|---|---|---|
DLF 8000L | 8 | 2.03 @ 8.3 MHz | 200 | 28 | 100 | 100 | 300 |
Part Number | Weight typ (g) | Packaging |
---|---|---|
DLF 2000L | 0.74 | 75 per tube |
DLF 2000CL | 1.32 | 64 per tube |
DLF 2500L | 0.78 | 75 per tube |
DLF 2500CL | 1.36 | 64 per tube |
DLF 3000L | 0.83 | 75 per tube |
DLF 3000CL | 1.41 | 64 per tube |
DLF 3500L | 0.91 | 75 per tube |
DLF 4000L | 0.95 | 55 per tube |
DLF 4500L | 1.09 | 55 per tube |
DLF 8000L | 1.56 | 27 per tube |
DLF 8000CL | 2.7 | 25 per tube |
DLF 8500L | 2.22 | 27 per tube |
DLF 8500CL | 3.36 | 25 per tube |