Electrical specifications at 25°C.
Part number 1 | Lines |
Common mode peak impedance (kΩ) |
Cutoff frequency (kHz) 2 |
Inductance min (mH) 3 |
Leakage Inductance max (µH) |
Irms (mA) 4 | DCR max (Ω) 5 |
Isolation Voltage (Vrms) 6 |
---|---|---|---|---|---|---|---|---|
DFT4532-474BL_ | 2 | 3.04 @ 9.6 MHz | 490 | 0.329 | 0.13 | 350 | 0.380 | 250 |
Part number | Value marking |
---|---|
DFT4532-513BLC | 5 |
DFT4532-513SLC | 6 |
DFT4532-104BLC | 1 |
DFT4532-224BLC | 2 |
DFT4532-334BLC | 3 |
DFT4532-474BLC | 4 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
600 | 2000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,43 | 0,4 |