The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Kit | Values | Price |
---|---|---|
D303 | 17 (4 of each) | $75.00 |
Electrical specifications at 25°C.
Part number 1 | Lines |
Common mode peak impedance (kΩ) |
Cutoff frequency (MHz) 2 |
Inductance min (µH) 3 |
Irms (mA) 4 | DCR max (mΩ) 5 |
Isolation Voltage (Vrms) 6 |
---|---|---|---|---|---|---|---|
CDF8000LD | 8 | 0.63 @ 0.037 GHz | 53.0 | 5.0 | 100 | 250 | 300 |
S | L | W | S1 | |
---|---|---|---|---|
0.199 | 0.067 | 0.037 | 0.199 | inches |
5,05 | 1,70 | 0,95 | 5,05 | mm |
S | L | W | S1 | |
---|---|---|---|---|
0.250 | 0.063 | 0.035 | 0.250 | inches |
6,35 | 1,60 | 0,90 | 6,35 | mm |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
1000 | 330 | 100 | 13 | 22,4 | 16,4 | 16 | 12 | 4 | 2 | 4,5 | 0,46 |