Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

1812CAN-104

1812CAN-104NRC

RoHS compliant halogen free AEC-Q flag

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $1.48
100 $1.35
250 $1.22
500 $1.10
1000 $0.97
2500 $0.84
5000 $0.71

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1 Lines Inductance (µH) 2
(Tolerance: ±30%)
Irms (mA) 3 DCR max (Ω) 4 Isolation
Voltage (Vrms) 5
1812CAN-104NRC 2 100 260 1.0 250
Notes
  1. When ordering, please specify packaging code: e.g. 1812CAN-104NRC
  2. Inductance is per winding, measured at 100 kHz, 0.1 Vrms, 0 Adc using an Agilent/HP 4263B LCR meter and a Coilcraft CCF 1113 fixture.
  3. Equal current when applied to each winding simultaneously that causes a 25°C temperature rise from 125°C ambient. This information is for reference only and does not represent absolute maximum ratings.
  4. DCR is specified per winding, measured 25°C on a Keithley 580 micro-ohmmeter and a Coilcraft CCF 858 fixture. For other operating temperatures, use this DCR at Temperature calculator.
  5. Winding to winding isolation (hipot) tested for one minute.

Termination:

  • RoHS compliant matte tin over nickel over silverpalladium-glass frit.

Packaging:

  • C = 7" machine-ready reel. EIA-481 embossed plastic tape (600 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13" machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (2200 parts per full reel).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C with Irms current
Storage temperature range:
Component: –40°C to +150°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+150°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Attenuation (Ref: 50 Ohms)

Impedance vs Frequency

Schematics

schematic.png

Physical characteristics

1812cand.gif

dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif


 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_i.gif
600 2200* 178/330 60/100 13 18,4 12,4 12 8 4 2 3,05 0,3
* Special order

General specification

Core Material:
Ferrite
Weight:
120 – 130 mg

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related products

Related product series