Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

1812CAN Series

Common Mode Choke

RoHS compliant halogen free AEC-Q flag
Our 1812CAN Series filters a broad frequency range of common mode noise with 50% lower DCR and higher current handling than other CANbus chokes in the market. They are designed for common mode noise suppression on CAN or CAN FD lines in automotive or general industrial automation applications, and can also be used for FlexRay automotive bus systems.
  • Inductance values from 11 µH to 100 µH
  • Filters a broad frequency range of common mode noise
  • 50% lower DCR and higher current handling than other CANbus chokes in the market
  • Designed for common mode noise suppression on CAN or CAN FD 
    in automotive or general industrial automation applications
  • Can be used for FlexRay automotive bus system
  • Low profile 1812 footprint: 4.95 × 3.18 × 3.0 mm
  • AEC-Q200 Grade 1 (−40°C to +125°C)

Need parts for space, military or other critical applications?
See Coilcraft ST450FRC Series
Buy Now:
Count Unit price
1 $1.48
100 $1.35
250 $1.22
500 $1.10
1000 $0.97
2500 $0.84
5000 $0.71

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1 Lines Inductance (µH) 2
(Tolerance: ±30%)
Irms (mA) 3 DCR max (Ω) 4 Isolation
Voltage (Vrms) 5
1812CAN-113NRC 2 11 460 0.27 250
1812CAN-223NRC 2 22 400 0.4 250
1812CAN-513NRC 2 51 300 0.59 250
1812CAN-104NRC 2 100 260 1.0 250
Notes
  1. When ordering, please specify packaging code: e.g. 1812CAN-104NRC
  2. Inductance is per winding, measured at 100 kHz, 0.1 Vrms, 0 Adc using an Agilent/HP 4263B LCR meter and a Coilcraft CCF 1113 fixture.
  3. Equal current when applied to each winding simultaneously that causes a 25°C temperature rise from 125°C ambient. This information is for reference only and does not represent absolute maximum ratings.
  4. DCR is specified per winding, measured 25°C on a Keithley 580 micro-ohmmeter and a Coilcraft CCF 858 fixture. For other operating temperatures, use this DCR at Temperature calculator.
  5. Winding to winding isolation (hipot) tested for one minute.

Termination:

  • RoHS compliant matte tin over nickel over silverpalladium-glass frit.

Packaging:

  • C = 7" machine-ready reel. EIA-481 embossed plastic tape (600 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13" machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (2200 parts per full reel).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C with Irms current
Storage temperature range:
Component: –40°C to +150°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+150°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Attenuation (Ref: 50 Ohms)

Impedance vs Frequency

Schematics

schematic.png

Physical characteristics

1812cand.gif

dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif


 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_i.gif
600 2200* 178/330 60/100 13 18,4 12,4 12 8 4 2 3,05 0,3
* Special order

General specification

Core Material:
Ferrite
Weight:
120 – 130 mg

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series