Electrical specifications at 25°C.
Part number 1 | Lines |
Inductance (µH)
2
(Tolerance: ±30%) |
Irms (mA) 3 | DCR max (Ω) 4 |
Isolation Voltage (Vrms) 5 |
---|---|---|---|---|---|
1210CAN-113NRC | 2 | 11 | 300 | 0.45 | 250 |
1210CAN-223NRC | 2 | 22 | 300 | 0.60 | 250 |
1210CAN-513NRC | 2 | 51 | 200 | 1.35 | 250 |
1210CAN-104NRC | 2 | 100 | 100 | 3.70 | 250 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
750 | 3000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 2,72 | 0,25 |