Coilcraft Wirewound Ferrite Beads Offer a High Magnitude of Attenuation across a Wide Frequency Range

Cary, IL, USA — Coilcraft offers a broad range of wirewound ferrite beads in standard package sizes from 0201 (0603) to 1812 (4532). Superior attenuation and frequency performance enable smaller solution sizes compared to traditional thick-film chip ferrite beads. Ferrite beads are used as low pass filters to eliminate high frequency noise while allowing low frequency signals or DC current to pass through a circuit.

Coilcraft wirewound ferrite beads feature a ferrite construction and heavy gauge wire for high current handling. They provide extremely low DCR while maintaining high filtering impedance across a wide bandwidth – up to GHz band. These features enhance the performance of the choke circuit while potentially reducing board space by replacing a larger chip ferrite bead with an equivalent, or higher-performing wirewound ferrite bead.

Coilcraft offers 11 families of wirewound ferrite beads, all of which are RoHS-compliant and halogen free. Three models (the 0603LS0805LS and 1008LS) are qualified to AEC-Q200 Grade 3 standards (-40° to +85°C ambient), making them suitable for automotive and other harsh-environment applications.

As with all Coilcraft parts, free evaluation samples of all Coilcraft wirewound ferrite beads are available online at www.coilcraft.com. For more information, contact Len Crane, +1-847-639-6400, [email protected].

Download Editorial Material at TechWire International