Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

Find the perfect push-pull transformers for SN650x drivers from Texas Instruments:

SN6507 Transformers, SN6501 Transformers, SN6505B Transformers, SN6505A Transformers and SN650x Transformers

Coilcraft miniature push-pull transformers, along with low-noise transformer drivers from Texas Instruments, provide simple, high-performance solutions for isolated power system designs. 

The new SN6507 push-pull drive from Texas Instruments features 3 to 36 V wide input voltage and high switching frequency at 1 MHz, representing a technical advancement that offers higher power density and reduces the size of the transformers.

The SN6505A and SN6505B drive transformers from 2.25 to 5 V DC power supply for current up to 1 A on the primary side with 160 kHz and 420 kHz respectively, while the original SN6501 drives the converter with 0.35 A output current.

See for yourself. Compare transformers in our Texas Instruments parametric search table below.

  • High efficiency
  • Low EMI
  • Low cost

Download App Note   

Parametric Search