Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of P404

P404

Base/Gate Driver Transformers

Designer's Kit, Base Gate Driver Transformers, RoHS
  • Applications: 10 - 250 kHz
  • No. of Values: 4 styles (2 of each)
  • Packaging: Acrylic Case
Buy Now:
Count Unit price
1 $50.00
3 $49.00
5 $43.00
7 $38.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for P404 Refill

4 styles (2 of each)

Base/Gate Driver Transformers  

Product Units included Inductance (mH) DCR max (Ω) Isolation
Voltage (V)
SD250-1L 2 1.5 0.40 3750
SD250-2L 2 1.5 0.40 3750
SD250-3L 2 1.5 0.40 3750
SD250-4L 2 1.5 0.40 3750