Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C404

C404

Wideband RF Transformers

Designer's Kit, PWB wideband transformers, RoHS
  • Frequency Range: 30 kHz - 700 MHz
  • Impedance ratio: 1 to 1, 1.5, 2, 4 and 16
  • No. of Values: 25 (3 of each)
  • Packaging: Acrylic Case
Buy Now:
Count Unit price
1 $70.00
3 $68.00
5 $60.00
7 $53.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C404 Refill

25 (3 of each)

PWB Series  Wideband RF Transformers

Product Units included Inductance pri (µH) Inductance sec (µH) DCR pri (mΩ) DCR sec (mΩ) Bandwidth (MHz)
PWB-1.5-ALC 3 110 160 80.0 110 0.08 450
PWB-1.5-BLC 3 140 200 100 120 0.5 250
PWB-1.5-CLC 3 140 200 110 120 0.15 200
PWB1010LC 3 780 780 320 320 0.0035 125
PWB1010-1LC 3 95 95 200 200 0.03 250
PWB1015LC 3 51 80 130 145 0.07 225
PWB1040LC 3 25 95 115 160 0.15 400
PWB-16-ALC 3 75 1250 260 910 0.05 80
PWB-16-BLC 3 75 1250 260 910 0.075 90
PWB-1-ALC 3 40 40 70.0 70.0 0.08 450
PWB-1-BLC 3 22 22 70.0 70.0 0.13 425
PWB-1-CLC 3 22 22 70.0 70.0 0.1 300
PWB2010LC 3 780 780 320 320 0.0035 125
PWB2010-1LC 3 95 95 200 200 0.03 250
PWB2040LC 3 25 95 115 160 0.15 400
PWB-2-ALC 3 75 150 88.0 120 0.05 200
PWB-2-BLC 3 75 150 88.0 130 0.2 400
PWB-2-CLC 3 75 150 105 130 0.13 285
PWB3010LC 3 780 780 320 320 0.0035 125
PWB3010-1LC 3 95 95 200 200 0.03 250
PWB3015LC 3 51 80 130 145 0.07 225
PWB3040LC 3 25 95 115 160 0.15 400
PWB-4-ALC 3 25 98 75.0 135 0.15 500
PWB-4-BLC 3 25 98 75.0 135 0.14 700
PWB-4-CLC 3 25 98 75.0 135 0.14 500