Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C398 Transformers Designer's Kit

Transformers

Designer's Kit, PoE300 transformers, RoHS
  • Output Voltage: 3.3 V - 24 V
  • Applications: Flyback, 30 W
  • No. of Values: 5 (3 of each)
  • Packaging: Acrylic Case
Buy Now:
Count Unit price
1 $50.00
3 $49.00
5 $43.00
7 $38.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C398 Refill

5 (3 of each)

POE300 Flyback Transformers  for PoE Plus Applications

Product Units included Inductance (µH) Tolerance (%) DCR max (Ω) Input Voltage (V) Isolation
Voltage (V)
POE300F-33LD 3 42 10 0.070 36 - 72 1500
POE300F-50LD 3 42 10 0.069 36 - 72 1500
POE300F-12LD 3 42 10 0.061 36 - 72 1500
POE300F-19LD 3 42 10 0.060 36 - 72 1500
POE300F-24LD 3 42 10 0.060 36 - 72 1500