Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C395

C395

PoE EP Transformers

Designer's Kit, PoE EP transformers, RoHS
  • Output Voltage: 1.8 V - 12 V
  • Applications: 3, 7 and 13 W
  • No. of Values: 9 (2 of each)
  • Packaging: Acrylic Case
Buy Now:
Count Unit price
1 $50.00
3 $49.00
5 $43.00
7 $38.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C395 Refill

9 (2 of each)

POExxP Flyback Transformers  for Power over Ethernet

Product Units included Inductance (µH) Tolerance (%) DCR max (Ω) Input Voltage (V) Isolation
Voltage (V)
POE30P-33LD 2 310 10 1.0 36 - 72 1500
POE30P-50LD 2 310 10 1.0 36 - 72 1500
POE30P-12LD 2 310 10 1.0 36 - 72 1500
POE70P-33LD 2 155 10 0.41 36 - 72 1500
POE70P-50LD 2 155 10 0.41 36 - 72 1500
POE70P-12LD 2 155 10 0.41 36 - 72 1500
POE13P-33LD 2 127 10 0.26 36 - 72 1500
POE13P-50LD 2 127 10 0.22 36 - 72 1500
POE13P-12LD 2 127 10 0.20 36 - 72 1500