Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C393

C393

Wideband RF Transformers

Designer's Kit, WBC wideband transformers, RoHS
  • Frequency Range: 150 kHz - 1200 MHz
  • Impedance ratio: 1 to 1, 2, 4, 8, 9 and 16
  • No. of Values: 12 (3 of each)
  • Packaging: Acrylic Case
Buy Now:
Count Unit price
1 $45.00
3 $44.00
5 $39.00
7 $34.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C393 Refill

12 (3 of each)

WBC Series  SMT Mini Wideband Transformers

Product Units included Inductance pri (µH) Inductance sec (µH) DCR pri (mΩ) DCR sec (mΩ) Bandwidth (MHz)
WBC1-1LC 3 10 10 120 120 0.4 600
WBC1-1TLC 3 9.5 9.5 75.0 75.0 0.25 750
WBC16-1TLC 3 5.0 80 80.0 230 0.6 300
WBC2-1TLC 3 10 20 120 150 0.2 500
WBC3-1TLC 3 9.0 27 100 150 0.3 900
WBC4-14LC 3 2.0 8.0 50.0 100 1.5 1200
WBC4-1TLC 3 9.0 36 55.0 120 0.25 750
WBC4-1WLC 3 5.0 20 80.0 120 0.5 1000
WBC4-4LC 3 9.0 36 60.0 120 0.25 800
WBC4-6TLC 3 9.0 36 80.0 200 0.3 700
WBC8-1LC 3 22 176 120 310 0.15 600
WBC9-1LC 3 9.0 81 80.0 230 0.3 500