Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C382

C382

Miniature PoE Transformers

Designer's Kit, PoE transformers, RoHS
  • Output Voltage: 1.8 V - 12 V
  • Applications: 6 W
  • No. of Values: 10 (2 of each)
  • Packaging: Acrylic Case
Buy Now:
Count Unit price
1 $50.00
3 $49.00
5 $43.00
7 $38.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C382 Refill

10 (2 of each)

Miniature Flyback Transformers  for Power over Ethernet

Product Units included Inductance (µH) Tolerance (%) DCR max (Ω) Input Voltage (V) Isolation
Voltage (V)
POE60D-18LD 2 75 10 0.31 36 - 72 1500
POE60D-25LD 2 80 10 0.22 36 - 72 1500
POE60D-33LD 2 85 10 0.29 36 - 72 1500
POE60D-50LD 2 90 10 0.27 36 - 72 1500
POE60D-12LD 2 95 10 0.27 36 - 72 1500
POE60C-18LD 2 167 10 0.30 36 - 72 1500
POE60C-25LD 2 177 10 0.35 36 - 72 1500
POE60C-33LD 2 184 10 0.29 36 - 72 1500
POE60C-50LD 2 193 10 0.34 36 - 72 1500
POE60C-12LD 2 204 10 0.29 36 - 72 1500