Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C372

C372

PoE Transformers

Designer's Kit, PoE transformers, RoHS
  • Output Voltage: 1.8 V - 12 V
  • Applications: 6 and 13 W
  • No. of Values: 10 (2 of each)
  • Packaging: Acrylic Case
Buy Now:
Count Unit price
1 $50.00
3 $49.00
5 $43.00
7 $38.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C372 Refill

10 (2 of each)

Flyback Transformers  for Power over Ethernet

Product Units included Inductance (µH) Tolerance (%) DCR max (Ω) Input Voltage (V) Isolation
Voltage (V)
POE13F-18LD 2 45 10 0.20 36 - 72 1500
POE13F-25LD 2 35 10 0.095 36 - 72 1500
POE13F-33LD 2 40 10 0.14 36 - 72 1500
POE13F-50LD 2 40 10 0.13 36 - 72 1500
POE13F-12LD 2 35 10 0.095 36 - 72 1500
POE60F-18LD 2 75 10 0.20 36 - 72 1500
POE60F-25LD 2 55 10 0.095 36 - 72 1500
POE60F-33LD 2 65 10 0.14 36 - 72 1500
POE60F-50LD 2 60 10 0.13 36 - 72 1500
POE60F-12LD 2 55 10 0.095 36 - 72 1500