Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C477-2

C477-2

Chip Inductors

Designer's Kit, 0805HP, 2% tolerance, SM chip inductors, RoHS, halogen-free
  • Inductance Range: 2.6 nH - 820 nH
  • No. of Values: 32 (10 of each)
  • Packaging: Binder
  • Mount: SMD
Buy Now:
Count Unit price
1 $85.00
3 $82.00
5 $73.00
7 $64.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C477-2 Refill

32 (10 of each)

0805HP (2012)  High Q Ceramic Chip Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (MHz) DCR (mΩ) Irms (A)
0805HP-2N6XJRC 10 2.6 5 9500 14.5 2.0
0805HP-6N2XJRC 10 6.2 5 7200 27.2 1.5
0805HP-6N8XJRC 10 6.8 5 6000 66.0 1.3
0805HP-11NXGRC 10 11 2 4750 39.0 1.6
0805HP-12NXGRC 10 12 2 4425 39.0 1.4
0805HP-13NXGRC 10 13 2 4100 39.0 1.4
0805HP-15NXGRC 10 15 2 3100 66.0 1.4
0805HP-18NXGRC 10 18 2 3650 50.0 1.2
0805HP-27NXGRC 10 27 2 2830 82.8 1.2
0805HP-33NXGRC 10 33 2 2410 87.0 1.1
0805HP-47NXGRC 10 47 2 2170 93.0 1.0
0805HP-50NXGRC 10 50 2 2010 124 1.0
0805HP-56NXGRC 10 56 2 1815 122 0.95
0805HP-62NXGRC 10 62 2 1820 144 0.90
0805HP-75NXGRC 10 75 2 1685 162 0.85
0805HP-82NXGRC 10 82 2 1525 168 0.82
0805HP-101XGRC 10 100 2 1400 220 0.72
0805HP-121XGRC 10 120 2 1265 293 0.62
0805HP-151XGRC 10 150 2 1150 288 0.60
0805HP-181XGRC 10 180 2 1025 374 0.54
0805HP-201XGRC 10 200 2 950 400 0.54
0805HP-221XGRC 10 220 2 930 426 0.50
0805HP-251XGRC 10 250 2 873 564 0.49
0805HP-271XGRC 10 270 2 830 754 0.42
0805HP-291XGRC 10 290 2 840 804 0.40
0805HP-311XGRC 10 310 2 820 824 0.40
0805HP-331XGRC 10 330 2 770 1004 0.36
0805HP-391XGRC 10 390 2 700 1110 0.33
0805HP-471XGRC 10 470 2 640 1559 0.28
0805HP-561XGRC 10 560 2 550 2067 0.24
0805HP-681XGRC 10 680 2 535 2355 0.21
0805HP-821XGRC 10 820 2 485 3946 0.18