Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C477

C477

Chip Inductors

Designer's Kit, 0805HP, 5% tolerance, SM chip inductors, RoHS, halogen-free
  • Inductance Range: 2.6 nH - 820 nH
  • No. of Values: 32 (10 of each)
  • Packaging: Binder
  • Mount: SMD
Buy Now:
Count Unit price
1 $65.00
3 $63.00
5 $56.00
7 $49.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C477 Refill

32 (10 of each)

0805HP (2012)  High Q Ceramic Chip Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (MHz) DCR (mΩ) Irms (A)
0805HP-2N6XJRC 10 2.6 5 9500 14.5 2.0
0805HP-6N2XJRC 10 6.2 5 7200 27.2 1.5
0805HP-6N8XJRC 10 6.8 5 6000 66.0 1.3
0805HP-11NXJRC 10 11 5 4750 39.0 1.6
0805HP-12NXJRC 10 12 5 4425 39.0 1.4
0805HP-13NXJRC 10 13 5 4100 39.0 1.4
0805HP-15NXJRC 10 15 5 3100 66.0 1.4
0805HP-18NXJRC 10 18 5 3650 50.0 1.2
0805HP-27NXJRC 10 27 5 2830 82.8 1.2
0805HP-33NXJRC 10 33 5 2410 87.0 1.1
0805HP-47NXJRC 10 47 5 2170 93.0 1.0
0805HP-50NXJRC 10 50 5 2010 124 1.0
0805HP-56NXJRC 10 56 5 1815 122 0.95
0805HP-62NXJRC 10 62 5 1820 144 0.90
0805HP-75NXJRC 10 75 5 1685 162 0.85
0805HP-82NXJRC 10 82 5 1525 168 0.82
0805HP-101XJRC 10 100 5 1400 220 0.72
0805HP-121XJRC 10 120 5 1265 293 0.62
0805HP-151XJRC 10 150 5 1150 288 0.60
0805HP-181XJRC 10 180 5 1025 374 0.54
0805HP-201XJRC 10 200 5 950 400 0.54
0805HP-221XJRC 10 220 5 930 426 0.50
0805HP-251XJRC 10 250 5 873 564 0.49
0805HP-271XJRC 10 270 5 830 754 0.42
0805HP-291XJRC 10 290 5 840 804 0.40
0805HP-311XJRC 10 310 5 820 824 0.40
0805HP-331XJRC 10 330 5 770 1004 0.36
0805HP-391XJRC 10 390 5 700 1110 0.33
0805HP-471XJRC 10 470 5 640 1559 0.28
0805HP-561XJRC 10 560 5 550 2067 0.24
0805HP-681XJRC 10 680 5 535 2355 0.21
0805HP-821XJRC 10 820 5 485 3946 0.18