Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C449

C449

Chip Inductors

Designer's Kit, 0603HL chip inductors, 5% tol, RoHS, halogen-free
  • Inductance Range: 330 nH - 3.3 µH
  • No. of Values: 14 (10 of each)
  • Packaging: Binder
  • Mount: SMD
Buy Now:
Count Unit price
1 $45.00
3 $44.00
5 $39.00
7 $34.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C449 Refill

14 (10 of each)

0603HL (1608)  High Inductance Ceramic Chip Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) DCR (Ω) Irms (mA)
0603HL-331XJRC 10 0.33 5 420 0.97 330
0603HL-391XJRC 10 0.39 5 400 1.1 330
0603HL-471XJRC 10 0.47 5 200 1.2 300
0603HL-511XJRC 10 0.51 5 340 1.2 300
0603HL-561XJRC 10 0.56 5 330 1.4 300
0603HL-681XJRC 10 0.68 5 310 1.8 260
0603HL-821XJRC 10 0.82 5 290 2.5 190
0603HL-102XJRC 10 1.0 5 250 2.8 190
0603HL-122XJRC 10 1.2 5 230 3.2 180
0603HL-152XJRC 10 1.5 5 190 4.1 150
0603HL-182XJRC 10 1.8 5 180 5.3 140
0603HL-222XJRC 10 2.2 5 165 5.9 130
0603HL-272XJRC 10 2.7 5 150 7.0 120
0603HL-332XJRC 10 3.3 5 135 9.1 110