Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C439

C439

Chip Inductors

Designer's Kit, 0603AF chip inductors, 5% tol, SMT, RoHS, halogen-free
  • Inductance Range: 15 nH - 10 mH
  • No. of Values: 27 (10 of each)
  • Packaging: Binder
  • Mount: SMD
Buy Now:
Count Unit price
1 $70.00
3 $68.00
5 $60.00
7 $53.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C439 Refill

27 (10 of each)

0603AF  Ferrite Chip Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (GHz) DCR (Ω) Irms (A)
0603AF-15NXJRW 10 15 5 3.5 0.023 2.1
0603AF-33NXJRW 10 33 5 2.3 0.028 1.9
0603AF-39NXJRW 10 39 5 2.2 0.12 1.0
0603AF-47NXJRW 10 47 5 2.3 0.052 1.7
0603AF-50NXJRW 10 50 5 1.8 0.052 1.7
0603AF-68NXJRW 10 68 5 1.5 0.15 0.88
0603AF-72NXJRW 10 72 5 1.8 0.065 1.5
0603AF-85NXJRW 10 85 5 1.6 0.065 1.5
0603AF-111XJRW 10 110 5 1.2 0.060 1.6
0603AF-121XJRW 10 120 5 1.2 0.089 1.4
0603AF-151XJRW 10 151 5 1.1 0.093 1.5
0603AF-201XJRW 10 201 5 0.88 0.12 1.4
0603AF-241XJRW 10 240 5 0.90 0.12 0.85
0603AF-271XJRW 10 270 5 0.75 0.22 0.68
0603AF-361XJRW 10 360 5 0.70 0.21 0.65
0603AF-391XJRW 10 391 5 0.70 0.30 0.64
0603AF-421XJRW 10 420 5 0.69 0.33 0.61
0603AF-471XJRW 10 470 5 0.58 0.37 0.61
0603AF-561XJRW 10 560 5 0.52 0.49 0.53
0603AF-601XJRW 10 601 5 0.54 0.55 0.51
0603AF-681XJRW 10 680 5 0.53 0.46 0.49
0603AF-821XJRW 10 820 5 0.33 0.58 0.42
0603AF-102XJRW 10 1000 5 0.40 0.84 0.40
0603AF-152XJRW 10 1500 5 0.33 1.3 0.28
0603AF-222XJRW 10 2200 5 0.085 1.1 0.32
0603AF-472XJRW 10 4700 5 0.060 1.5 0.26
0603AF-103XJRW 10 10000 5 0.040 4.5 0.18