Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C438

C438

Square Air Core Inductors

Designer's Kit, 1515SQ, 2222SQ, 2929SQ square air core, halogen-free
  • Inductance Range: 47 nH - 500 nH
  • No. of Values: 16 (10 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $55.00
3 $53.00
5 $48.00
7 $42.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C438 Refill

16 (10 of each)

1515SQ, 2222SQ, 2929SQ Series  Square Air Core Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (GHz) DCR (mΩ) Irms (A)
1515SQ-47NJEC 10 47 5 1.9 6.4 4.9
1515SQ-68NJEC 10 68 5 2.1 8.6 5.5
1515SQ-82NJEC 10 82 5 1.8 9.4 5.6
2222SQ-90NJEC 10 90 5 1.2 5.5 5.0
2222SQ-111JEC 10 110 5 1.0 6.5 5.7
2222SQ-131JEC 10 130 5 1.0 7.5 5.4
2222SQ-161JEC 10 160 5 1.0 8.3 5.7
2222SQ-181JEC 10 180 5 1.1 9.5 5.0
2222SQ-221JEC 10 220 5 1.0 11.0 5.0
2222SQ-271JEC 10 270 5 0.80 12.5 4.3
2222SQ-301JEC 10 300 5 0.72 13.8 3.7
2929SQ-331JEC 10 330 5 0.66 12.5 4.7
2929SQ-361JEC 10 360 5 0.62 13.5 4.5
2929SQ-391JEC 10 390 5 0.59 14.5 4.4
2929SQ-431JEC 10 430 5 0.55 15.5 4.2
2929SQ-501JEC 10 500 5 0.49 16.5 4.3