Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C423-2

Chip Inductors

Designer's Kit, 0603CT chip inductors, 2% tol, RoHS, halogen-free
  • Inductance Range: 1.0 nH - 56 nH
  • No. of Values: 36 (10 of each)
  • Packaging: Binder
  • Mount: SMD
Buy Now:
Count Unit price
1 $115.00
3 $111.00
5 $99.00
7 $87.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C423-2 Refill

36 (10 of each)

0603CT (1608)  Low Profile Chip Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (GHz) DCR (Ω) Irms (mA)
0603CT-1N0XJRW 10 1.0 5 16.0 0.045 1600
0603CT-1N2XJRW 10 1.2 5 16.0 0.11 1100
0603CT-2N0XJRW 10 2.0 5 12.0 0.034 1900
0603CT-2N2XJRW 10 2.2 5 10.7 0.046 1600
0603CT-2N3XJRW 10 2.3 5 11.0 0.046 1600
0603CT-2N5XJRW 10 2.5 5 11.0 0.060 1300
0603CT-3N0XGRW 10 3.0 2 10.7 0.039 1600
0603CT-3N3XGRW 10 3.3 2 7.0 0.039 1600
0603CT-3N6XGRW 10 3.6 2 7.0 0.044 1600
0603CT-3N9XGRW 10 3.9 2 6.3 0.050 1400
0603CT-4N3XGRW 10 4.3 2 6.3 0.076 1300
0603CT-4N7XGRW 10 4.7 2 5.6 0.12 960
0603CT-5N1XGRW 10 5.1 2 5.5 0.050 1400
0603CT-5N6XGRW 10 5.6 2 5.1 0.058 1300
0603CT-6N8XGRW 10 6.8 2 4.5 0.080 1200
0603CT-7N2XGRW 10 7.2 2 4.5 0.047 1500
0603CT-8N2XGRW 10 8.2 2 4.3 0.075 1300
0603CT-9N5XGRW 10 9.5 2 4.0 0.092 1100
0603CT-10NXGRW 10 10 2 4.0 0.075 1300
0603CT-11NXGRW 10 11 2 4.0 0.11 1000
0603CT-12NXGRW 10 12 2 3.5 0.13 920
0603CT-15NXGRW 10 15 2 3.3 0.15 800
0603CT-16NXGRW 10 16 2 3.1 0.18 760
0603CT-18NXGRW 10 18 2 3.0 0.20 720
0603CT-20NXGRW 10 20 2 2.9 0.18 760
0603CT-22NXGRW 10 22 2 2.8 0.22 700
0603CT-24NXGRW 10 24 2 2.7 0.24 680
0603CT-27NXGRW 10 27 2 2.6 0.27 670
0603CT-30NXGRW 10 30 2 2.5 0.33 600
0603CT-33NXGRW 10 33 2 2.2 0.33 600
0603CT-36NXGRW 10 36 2 2.3 0.34 600
0603CT-39NXGRW 10 39 2 2.3 0.40 570
0603CT-43NXGRW 10 43 2 2.1 0.44 530
0603CT-47NXGRW 10 47 2 1.9 0.54 470
0603CT-51NXGRW 10 51 2 1.9 0.57 440
0603CT-56NXGRW 10 56 2 1.8 0.70 420