Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C414

C414

Chip Inductors

Designer's Kit, 1008AF chip inductors, 10% tol, RoHS
  • Inductance Range: 900 nH - 10 µH
  • No. of Values: 14 (10 of each)
  • Packaging: Binder
  • Mount: SMD
Buy Now:
Count Unit price
1 $45.00
3 $44.00
5 $39.00
7 $34.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C414 Refill

14 (10 of each)

1008AF (2520)  Ferrite Chip Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) DCR (Ω) Irms (A)
1008AF-901XJRC 10 0.90 5 415 0.10 1.3
1008AF-112XJRC 10 1.1 5 376 0.11 1.2
1008AF-132XJRC 10 1.3 5 198 0.11 1.1
1008AF-152XJRC 10 1.5 5 135 0.13 1.0
1008AF-192XJRC 10 1.9 5 126 0.14 1.0
1008AF-222XJRC 10 2.2 5 106 0.16 0.95
1008AF-272XJRC 10 2.7 5 70.0 0.19 0.90
1008AF-332XJRC 10 3.3 5 59.0 0.21 0.80
1008AF-392XJRC 10 3.9 5 55.0 0.22 0.80
1008AF-472XJRC 10 4.7 5 48.0 0.44 0.65
1008AF-582XJRC 10 5.8 5 37.0 0.28 0.75
1008AF-682XJRC 10 6.8 5 33.0 0.32 0.70
1008AF-822XJRC 10 8.2 5 34.0 0.34 0.65
1008AF-103XJRC 10 10 5 22.0 0.46 0.55