Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C383

C383

RFID Transponder Coils

Designer's Kit, 4308RV RFID coils, RoHS
  • Inductance Range: 370 µH - 9.0 mH
  • No. of Values: 16 (4 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $80.00
3 $78.00
5 $69.00
7 $60.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C383 Refill

16 (4 of each)

4308RV Series  High Temperature RFID Transponder Coils

Product Units included Inductance (mH) Tolerance (%) SRF (kHz) DCR (Ω) Q (min)
4308RV-374XJLD 4 0.37 5 1800 6.5 26
4308RV-404XJLD 4 0.40 5 5000 7.1 26
4308RV-704XJLD 4 0.70 5 6600 19.0 20
4308RV-904XJLD 4 0.90 5 4800 21.0 22
4308RV-115XJLD 4 1.1 5 4300 24.0 24
4308RV-205XJLD 4 2.0 5 1750 31.0 28
4308RV-245XJLD 4 2.4 5 1700 34.0 30
4308RV-295XJLD 4 2.9 5 1900 42.0 30
4308RV-335XJLD 4 3.3 5 1425 48.0 30
4308RV-415XJLD 4 4.2 5 1620 70.0 27
4308RV-495XJLD 4 4.9 5 1150 93.0 26
4308RV-685XJLD 4 6.8 5 1080 110 28
4308RV-715XJLD 4 7.1 5 1050 114 27
4308RV-725XJLD 4 7.2 5 965 114 28
4308RV-815XJLD 4 8.1 5 965 125 28
4308RV-905XJLD 4 9.0 5 725 125 30