Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C369

C369

RFID Transponder Coils

Designer's Kit, 5315TC RFID coils, RoHS
  • Inductance Range: 370 µH - 7.2 mH
  • No. of Values: 14 (4 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $80.00
3 $78.00
5 $69.00
7 $60.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C369 Refill

14 (4 of each)

5315TC Series  RFID Transponder Coils for Harsh Environments

Product Units included Inductance (mH) Tolerance (%) SRF (kHz) DCR (Ω) Q (min)
5315TC-374XGLD 4 0.37 2 7100 24.0 8
5315TC-404XGLD 4 0.40 2 7300 25.0 8
5315TC-704XGLD 4 0.70 2 4500 33.0 12
5315TC-904XGLD 4 0.90 2 3800 38.0 12
5315TC-105XGLD 4 1.0 2 2500 40.0 12
5315TC-115XGLD 4 1.1 2 2300 40.0 13
5315TC-205XGLD 4 2.0 2 2300 70.0 14
5315TC-245XGLD 4 2.4 2 2400 80.0 12
5315TC-335XGLD 4 3.3 2 1800 95.0 14
5315TC-415XGLD 4 4.2 2 1260 103 15
5315TC-495XGLD 4 4.9 2 1550 150 15
5315TC-685XGLD 4 6.8 2 1350 180 13
5315TC-715XGLD 4 7.1 2 890 176 14
5315TC-725XGLD 4 7.2 2 880 165 17