Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C351

C351

High Q Chip Inductors

Designer's Kit, 0604HQ chip inductors, 5% tol, RoHS
  • Inductance Range: 1.15 nH - 10.4 nH
  • No. of Values: 7 (10 of each)
  • Packaging: Binder
  • Mount: SMD
Buy Now:
Count Unit price
1 $40.00
3 $39.00
5 $35.00
7 $30.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C351 Refill

7 (10 of each)

0604HQ (1610)  High Q Ceramic Chip Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (GHz) DCR (mΩ) Irms (A)
0604HQ-1N1XJRC 10 1.15 5 12.3 21.0 3.0
0604HQ-2N6XJRC 10 2.6 5 9.3 26.0 2.0
0604HQ-4N5XJRC 10 4.5 5 5.8 32.0 1.8
0604HQ-5N0XJRC 10 5.0 5 5.3 32.0 1.6
0604HQ-6N8XJRC 10 6.8 5 4.7 35.0 1.8
0604HQ-7N6XJRC 10 7.6 5 4.4 35.0 1.5
0604HQ-10NXJRC 10 10.4 5 4.1 37.0 1.5