Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C328

C328

Chip Inductors

Designer's Kit, 0402CS chip inductors, 5% tol, RoHS, halogen-free
  • Inductance Range: 1.0 nH - 120 nH
  • No. of Values: 48 (20 of each)
  • Packaging: Binder
  • Mount: SMD
Buy Now:
Count Unit price
1 $110.00
3 $106.00
5 $95.00
7 $83.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C328 Refill

48 (20 of each)

0402CS (1005)  High Temperature Ceramic Chip Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (GHz) DCR (Ω) Irms (mA)
0402CS-1N0XJRW 20 1.0 5 12.7 0.045 1360
0402CS-1N2XJRW 20 1.2 5 12.9 0.090 740
0402CS-1N8XJRW 20 1.8 5 12.0 0.070 1040
0402CS-1N9XJRW 20 1.9 5 11.3 0.070 1040
0402CS-2N0XJRW 20 2.0 5 11.1 0.070 1040
0402CS-2N2XJRW 20 2.2 5 10.8 0.070 960
0402CS-2N4XJRW 20 2.4 5 10.5 0.068 790
0402CS-2N7XJRW 20 2.7 5 10.4 0.12 640
0402CS-3N3XJRW 20 3.3 5 7.0 0.066 840
0402CS-3N6XJRW 20 3.6 5 6.8 0.066 840
0402CS-3N9XJRW 20 3.9 5 6.0 0.066 840
0402CS-4N3XJRW 20 4.3 5 6.0 0.091 700
0402CS-4N7XJRW 20 4.7 5 4.8 0.13 640
0402CS-5N1XJRW 20 5.1 5 4.8 0.083 800
0402CS-5N6XJRW 20 5.6 5 4.8 0.083 760
0402CS-6N2XJRW 20 6.2 5 4.8 0.083 760
0402CS-6N8XJRW 20 6.8 5 4.8 0.083 680
0402CS-7N5XJRW 20 7.5 5 4.8 0.10 680
0402CS-8N2XJRW 20 8.2 5 4.4 0.10 680
0402CS-8N7XJRW 20 8.7 5 4.1 0.20 480
0402CS-9N0XJRW 20 9.0 5 4.2 0.10 680
0402CS-9N5XJRW 20 9.5 5 4.0 0.20 480
0402CS-10NXJRW 20 10 5 3.9 0.20 480
0402CS-11NXJRW 20 11 5 3.7 0.12 640
0402CS-12NXJRW 20 12 5 3.6 0.12 640
0402CS-13NXJRW 20 13 5 3.5 0.21 440
0402CS-15NXJRW 20 15 5 3.3 0.17 560
0402CS-16NXJRW 20 16 5 3.1 0.22 560
0402CS-18NXJRW 20 18 5 3.1 0.23 420
0402CS-19NXJRW 20 19 5 3.0 0.20 480
0402CS-20NXJRW 20 20 5 3.0 0.25 420
0402CS-22NXJRW 20 22 5 2.8 0.30 400
0402CS-23NXJRW 20 23 5 2.7 0.30 400
0402CS-24NXJRW 20 24 5 2.7 0.30 400
0402CS-27NXJRW 20 27 5 2.5 0.30 400
0402CS-30NXJRW 20 30 5 2.4 0.30 400
0402CS-33NXJRW 20 33 5 2.4 0.30 400
0402CS-36NXJRW 20 36 5 2.3 0.44 320
0402CS-39NXJRW 20 39 5 2.1 0.55 200
0402CS-40NXJRW 20 40 5 2.2 0.44 320
0402CS-43NXJRW 20 43 5 2.0 0.81 100
0402CS-47NXJRW 20 47 5 2.1 0.83 150
0402CS-51NXJRW 20 51 5 1.8 0.82 100
0402CS-56NXJRW 20 56 5 1.8 0.97 100
0402CS-68NXJRW 20 68 5 1.6 1.1 100
0402CS-82NXJRW 20 82 5 1.3 1.6 50
0402CS-R10XJRW 20 100 5 1.2 2.0 30
0402CS-R12XJRW 20 120 5 1.1 2.2 50