Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C325

C325

Chip Inductors

Designer's Kit, 0805HQ chip inductors, 5% tol, RoHS, halogen-free
  • Inductance Range: 2.5 nH - 51 nH
  • No. of Values: 12 (10 of each)
  • Packaging: Binder
  • Mount: SMD
Buy Now:
Count Unit price
1 $40.00
3 $39.00
5 $35.00
7 $30.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C325 Refill

12 (10 of each)

0805HQ (2012)  High Q Ceramic Chip Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (GHz) DCR (Ω) Irms (A)
0805HQ-2N5XJRC 10 2.5 5 10.3 0.020 1.6
0805HQ-5N6XJRC 10 5.6 5 6.1 0.035 1.6
0805HQ-6N2XJRC 10 6.2 5 4.8 0.035 1.6
0805HQ-12NXJRC 10 12 5 3.0 0.045 1.6
0805HQ-16NXJRC 10 16 5 3.0 0.060 1.5
0805HQ-18NXJRC 10 18 5 2.6 0.060 1.4
0805HQ-20NXJRC 10 20 5 2.1 0.055 1.4
0805HQ-27NXJRC 10 27 5 2.0 0.070 1.3
0805HQ-30NXJRC 10 30 5 2.0 0.095 1.2
0805HQ-39NXJRC 10 39 5 1.6 0.11 1.1
0805HQ-48NXJRC 10 48 5 1.4 0.095 1.2
0805HQ-51NXJRC 10 51 5 1.4 0.12 1.0