Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C324-2

Chip Inductors

Designer's Kit, 0603CS chip inductors, 2% tol, RoHS, halogen-free
  • Inductance Range: 1.6 nH - 390 nH
  • No. of Values: 48 (10 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $160.00
3 $155.00
5 $137.00
7 $120.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C324-2 Refill

48 (10 of each)

0603CS (1608)  High Temperature Ceramic Chip Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (GHz) DCR (Ω) Irms (mA)
0603CS-1N6XJRW 10 1.6 5 12.5 0.030 700
0603CS-1N8XJRW 10 1.8 5 12.5 0.045 700
0603CS-2N2XJRW 10 2.2 5 12.5 0.25 100
0603CS-3N3XGRW 10 3.3 2 5.9 0.045 700
0603CS-3N6XGRW 10 3.6 2 5.9 0.063 700
0603CS-3N9XGRW 10 3.9 2 6.9 0.080 700
0603CS-4N3XGRW 10 4.3 2 5.9 0.063 700
0603CS-4N7XGRW 10 4.7 2 5.8 0.12 700
0603CS-5N1XGRW 10 5.1 2 5.7 0.14 700
0603CS-5N6XGRW 10 5.6 2 4.8 0.75 700
0603CS-6N8XGRW 10 6.8 2 5.8 0.11 700
0603CS-7N5XGRW 10 7.5 2 4.8 0.11 700
0603CS-8N2XGRW 10 8.2 2 4.2 0.12 700
0603CS-8N7XGRW 10 8.7 2 4.6 0.11 700
0603CS-9N5XGRW 10 9.5 2 5.4 0.14 700
0603CS-10NXGRW 10 10 2 4.8 0.13 700
0603CS-11NXGRW 10 11 2 4.0 0.13 700
0603CS-12NXGRW 10 12 2 4.0 0.13 700
0603CS-15NXGRW 10 15 2 4.0 0.17 700
0603CS-16NXGRW 10 16 2 3.3 0.17 700
0603CS-18NXGRW 10 18 2 3.1 0.17 700
0603CS-22NXGRW 10 22 2 3.0 0.19 700
0603CS-23NXGRW 10 23 2 2.9 0.19 700
0603CS-24NXGRW 10 24 2 2.7 0.19 700
0603CS-27NXGRW 10 27 2 2.8 0.22 600
0603CS-30NXGRW 10 30 2 2.3 0.14 600
0603CS-33NXGRW 10 33 2 2.3 0.22 600
0603CS-36NXGRW 10 36 2 2.1 0.25 600
0603CS-39NXGRW 10 39 2 2.2 0.25 600
0603CS-43NXGRW 10 43 2 2.0 0.28 600
0603CS-47NXGRW 10 47 2 2.0 0.28 600
0603CS-51NXGRW 10 51 2 1.9 0.27 600
0603CS-56NXGRW 10 56 2 1.9 0.31 600
0603CS-68NXGRW 10 68 2 1.7 0.34 600
0603CS-72NXGRW 10 72 2 1.7 0.49 400
0603CS-82NXGRW 10 82 2 1.7 0.54 400
0603CS-R10XGRW 10 100 2 1.4 0.58 400
0603CS-R11XGRW 10 110 2 1.4 0.61 300
0603CS-R12XGRW 10 120 2 1.3 0.65 300
0603CS-R15XGRW 10 150 2 0.99 0.92 280
0603CS-R18XGRW 10 180 2 0.99 1.3 240
0603CS-R20XGRW 10 200 2 0.90 2.0 200
0603CS-R21XGRW 10 210 2 0.90 2.1 200
0603CS-R22XGRW 10 220 2 0.90 2.1 200
0603CS-R25XGRW 10 250 2 0.82 3.6 120
0603CS-R27XGRW 10 270 2 0.83 2.2 170
0603CS-R33XGRW 10 330 2 0.90 3.9 100
0603CS-R39XGRW 10 390 2 0.78 4.4 100