Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C324

C324

Chip Inductors

Designer's Kit, 0603CS chip inductors, 5% tol, RoHS, halogen-free
  • Inductance Range: 1.6 nH - 390 nH
  • No. of Values: 48 (10 of each)
  • Packaging: Binder
  • Mount: SMD
Buy Now:
Count Unit price
1 $120.00
3 $116.00
5 $103.00
7 $90.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C324 Refill

48 (10 of each)

0603CS (1608)  High Temperature Ceramic Chip Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (GHz) DCR (Ω) Irms (mA)
0603CS-1N6XJRW 10 1.6 5 12.5 0.030 700
0603CS-1N8XJRW 10 1.8 5 12.5 0.045 700
0603CS-2N2XJRW 10 2.2 5 12.5 0.25 100
0603CS-3N3XJRW 10 3.3 5 5.9 0.045 700
0603CS-3N6XJRW 10 3.6 5 5.9 0.063 700
0603CS-3N9XJRW 10 3.9 5 6.9 0.080 700
0603CS-4N3XJRW 10 4.3 5 5.9 0.063 700
0603CS-4N7XJRW 10 4.7 5 5.8 0.12 700
0603CS-5N1XJRW 10 5.1 5 5.7 0.14 700
0603CS-5N6XJRW 10 5.6 5 4.8 0.75 700
0603CS-6N8XJRW 10 6.8 5 5.8 0.11 700
0603CS-7N5XJRW 10 7.5 5 4.8 0.11 700
0603CS-8N2XJRW 10 8.2 5 4.2 0.12 700
0603CS-8N7XJRW 10 8.7 5 4.6 0.11 700
0603CS-9N5XJRW 10 9.5 5 5.4 0.14 700
0603CS-10NXJRW 10 10 5 4.8 0.13 700
0603CS-11NXJRW 10 11 5 4.0 0.13 700
0603CS-12NXJRW 10 12 5 4.0 0.13 700
0603CS-15NXJRW 10 15 5 4.0 0.17 700
0603CS-16NXJRW 10 16 5 3.3 0.17 700
0603CS-18NXJRW 10 18 5 3.1 0.17 700
0603CS-22NXJRW 10 22 5 3.0 0.19 700
0603CS-23NXJRW 10 23 5 2.9 0.19 700
0603CS-24NXJRW 10 24 5 2.7 0.19 700
0603CS-27NXJRW 10 27 5 2.8 0.22 600
0603CS-30NXJRW 10 30 5 2.3 0.14 600
0603CS-33NXJRW 10 33 5 2.3 0.22 600
0603CS-36NXJRW 10 36 5 2.1 0.25 600
0603CS-39NXJRW 10 39 5 2.2 0.25 600
0603CS-43NXJRW 10 43 5 2.0 0.28 600
0603CS-47NXJRW 10 47 5 2.0 0.28 600
0603CS-51NXJRW 10 51 5 1.9 0.27 600
0603CS-56NXJRW 10 56 5 1.9 0.31 600
0603CS-68NXJRW 10 68 5 1.7 0.34 600
0603CS-72NXJRW 10 72 5 1.7 0.49 400
0603CS-82NXJRW 10 82 5 1.7 0.54 400
0603CS-R10XJRW 10 100 5 1.4 0.58 400
0603CS-R11XJRW 10 110 5 1.4 0.61 300
0603CS-R12XJRW 10 120 5 1.3 0.65 300
0603CS-R15XJRW 10 150 5 0.99 0.92 280
0603CS-R18XJRW 10 180 5 0.99 1.3 240
0603CS-R20XJRW 10 200 5 0.90 2.0 200
0603CS-R21XJRW 10 210 5 0.90 2.1 200
0603CS-R22XJRW 10 220 5 0.90 2.1 200
0603CS-R25XJRW 10 250 5 0.82 3.6 120
0603CS-R27XJRW 10 270 5 0.83 2.2 170
0603CS-R33XJRW 10 330 5 0.90 3.9 100
0603CS-R39XJRW 10 390 5 0.78 4.4 100