Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C323

C323

High Q Chip Inductors

Designer's Kit, 1008HQ chip inductors, 5% tol, RoHS
  • Inductance Range: 3.0 nH - 100 nH
  • No. of Values: 15 (10 of each)
  • Packaging: Binder
  • Mount: SMD
Buy Now:
Count Unit price
1 $40.00
3 $39.00
5 $35.00
7 $30.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C323 Refill

15 (10 of each)

1008HQ (2520)  High Q Ceramic Chip Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (GHz) DCR (Ω) Irms (A)
1008HQ-3N0XJRC 10 3.0 5 8.1 0.040 1.6
1008HQ-4N1XJRC 10 4.1 5 6.2 0.050 1.6
1008HQ-7N8XJRC 10 7.8 5 3.8 0.050 1.6
1008HQ-10NXJRC 10 10 5 3.6 0.060 1.6
1008HQ-12NXJRC 10 12 5 2.8 0.060 1.5
1008HQ-18NXJRC 10 18 5 2.7 0.070 1.4
1008HQ-22NXJRC 10 22 5 2.1 0.070 1.4
1008HQ-33NXJRC 10 33 5 1.7 0.090 1.3
1008HQ-36NXJRC 10 36 5 1.4 0.090 1.3
1008HQ-39NXJRC 10 39 5 1.3 0.090 1.3
1008HQ-47NXJRC 10 47 5 1.5 0.12 1.2
1008HQ-56NXJRC 10 56 5 1.2 0.12 1.2
1008HQ-68NXJRC 10 68 5 1.2 0.13 1.1
1008HQ-82NXJRC 10 82 5 1.1 0.16 1.1
1008HQ-R10XJRC 10 100 5 0.82 0.16 1.0